LORD® Rod Ends for Turnbuckles and Luggage Bins | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Dynamic Axial Spring Rate

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
LORD® Rod Ends for Turnbuckles and Luggage Bins

LORD® Rod Ends for Turnbuckles and Luggage Bins

Particularly good for aircraft interior applications, including sidewall panels, floor panels, close-out panels, rod ends and grommets, by isolating discrete attach points in panels, bulkheads, windows, etc.

Descripción completa del producto

Complete 360 Degree Solution to an Aircraft’s Interior Noise and Vibration Challenges.
Parker Lord approaches each project with the same process: strive to offer a 360 degree solution and try to isolate all the surfaces in the passenger cabin. Highlighted here are mounts that are particularly good for aircraft interior applications including sidewall panels, floor panels, close-out panels, rod ends and grommets. The performance of these parts will focus on attenuating the noise paths to the passenger by isolating discrete attach points in panels, bulkheads, windows, etc.

Some of the benefits of LORD interior mounts are their compact geometry, lightweight materials, Failsafe designs and the quick installing snap-in and thread locking features. Also included with some of the parts is our proprietary silicone elastomer providing incredible cold temperature performance while meeting flame, smoke and toxicity requirements.

Also available to customers in the earlier stages of designing an aircraft is the engineering staff that can work with an aircraft OEM to achieve better cabin acoustics. Through years of isolation experience, we have developed guidelines to achieve a quieter cabin.

Documentos relacionados

×
Productos Dynamic Axial Spring Rate
RA-75-20-1KP 6026 lb/in

687PDC
1A0MGW