ILP110QBPM35P9P91 - Low Pressure Inline Filter Moduflow™ Plus Series | Parker NA

Low Pressure Inline Filter Moduflow™ Plus Series | #ILP110QBPM35P9P91

ILP110QBPM35P9P91

Low Pressure Inline Filter Moduflow™ Plus Series | #ILP110QBPM35P9P91

Parker's Moduflow™ Plus series suction/return/duplex patented filter element features longer life and increased dirt capacity. Allowable operating pressure of 200PSI/13.8Bar and capable of flows up to 150GPM/581LPM depending on viscosity.


Especificaciones técnicas

  • Válvula de derivación (psi): 35
  • Tipo de indicador: Port Plugged, Visual
  • Caudal (gpm): 90
  • Elemento de filtro: 10Q Microglass
  • Tipo de conexión del puerto: SAE-24, SAE-24
  • Material de la junta: Nitrile
  • Opciones: None
  • Tipo de montaje: Inline
  • Elemento compatible: 937395Q
  • Rango de presión: 200 psi, 13.8 bar
  • Caudal: 340 L/min, 90 gal/min
  • Tipo de elemento de filtro: 10Q Microglass, Cartridge
  • Material de la junta: Nitrile
  • Rango de presión de la válvula de derivación: 35 psi, 2.4 bar
  • Tipo de puerto: SAE-24, SAE-24
  • Tipo de indicador: Port Plugged, Visual
  • Ajuste de presión del indicador: 31.5 psi, 2.17 bar
  • Opciones: None
  • Material del alojamiento: Aluminum
  • Para tipo de fluido: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Temperatura máxima de funcionamiento: 225 °F, 107 °C
  • Peso: 20 lb, 9.1 kg
Safety Warning

Información del artículo

The Moduflow™ Plus series low pressure suction/return/duplex filter is widely considered the most versatile filter available on the market. From inlet port to element to bypass valve, Parker Moduflow™ Plus filters provide the high level of hydraulic filtration and long-term dependability so vital to today's hydraulic systems. These filters are being used on precision tools, sophisticated control systems, and hydraulic-powered vehicles. The improved Moduflow™ Plus Series element features longer element life, increased dirt-holding capacity and the need for fewer element changes.

Parker's patented Moduflow™ Plus features a one piece element design with a built-in diverter cone and an integral 35 psi bypass valve. (Please note that other bypass settings available to meet specific application needs). The patented, single-piece design means no loose parts and easier maintenance. This filtration solution also features Quantumfiber media, providing higher dirt-removal efficiency and reduced downtime.

A superior type of filter element has been developed to allow the Moduflow™ Plus filter to operate at top designed effectiveness. The pleats are deeper and there are more of them, giving the Moduflow™ Plus element 60% more surface area within the same filter housing size than many comparable filters. More surface means more dirt-holding capacity, less need for service and replacement, for example new version offers 34% more filtration area and requires 1/3 fewer element changes.

Flow direction always travels from inside to outside the element. This particular flow direction, the special element seal, and newly designed closed bottom elements for the RFP and ILP models insures all contamination remains trapped within the element as the filter is serviced.

This filter also generates less pressure drop than comparably sized filters. The unique diverter valve assembly, and inside to outside flow through the element, allows the Moduflow™ Plus to be configured for inline, in-tank or suction filtration. The flow diverter minimizes turbulence and pressure loss through the filter, improving system performance. This also reduces the potential loss of prime encountered on variable volume pumps when used with conventional suction filters.

Mount the Parker Moduflow™ Plus Filter inline, on the tank in suction, or return line. There are five possible mountings/porting styles available, allowing for flexible installation. The local Parker distributor can put together any combination of components to get the filter the job requires.

A wide variety of visual and electrical indicators notify the operator when the element needs to be serviced. The Parker Tells-All indicator provides details, at every instant, on the condition of the Moduflow™ Plus Filter. How clean is the element, or how dirty? Is the filter functioning, or by-passing? And did the service engineer re-install an element in the unit? The indicator operates on differential pressure; this eliminates problems with conventional mechanical linkages to bypass valves. The Parker Tells-All indicator does not even have to be mounted right on the filter; install it just about anywhere on your equipment to make regular checks more convenient.

From top to bottom, the Parker Moduflow™ Plus filter series provides the high level of filtration and long term dependability so vital for today's hydraulic systems.

Features and Benefits:
• Parker Tells-All indicator notifies when no element is installed and can be mounted on either side
• Lightweight aluminum flanges provide easy plumbing to system
• Integral 35 PSI bypass replaced with every element change
• Quantumfiber media available
• Three available filtration media types: composite, special paper, and wire mesh, ranging in micron rating size from 1 to 74
• Bowl is constructed using durable steal
• Top access for easy element service prevents spills and reduces maintenance costs
• Slotted cover for quick release, reduces maintenance costs
• Closed bottom elements remove all contaminants during element service, preventing downtime
• More dirt holding capacity
• Lower pressure drop
• No trickling bypass
• Five mounting and porting options provides flexibility

Typical Applications:
• Power Unit Fabrication
• Off-line Filter Loops
• Mobile Equipment
r re-install an element in the unit? The indicator operates on differential pressure; this eliminates problems with conventional mechanical linkages to bypass valves. The Parker Tells-All indicator does not even have to be mounted right on the filter; install it just about anywhere on your equipment to make regular checks more convenient.

From top to bottom, the Parker Moduflow™ Plus filter series provides the high level of filtration and long term dependability so vital for today's hydraulic systems.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN CORPORATION

Engine Mobile Hydraulic and Fuel Filter Division

16810 FULTON COUNTY ROAD #2

METAMORA

OH

UNITED STATES

43540

Teléfono

4196440234

Fax

4196449912

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687502