FCC-V Rotary Flexiseal - FlexiSeal (FCC FCS FHC FHS FFC FFS FFN), Spring Energized PTFE Lip Rotary Shaft Seals | Parker NA

FlexiSeal (FCC FCS FHC FHS FFC FFS FFN), Spring Energized PTFE Lip Rotary Shaft Seals | #FCC-V Rotary Flexiseal

FCC-V Rotary Flexiseal

FlexiSeal (FCC FCS FHC FHS FFC FFS FFN), Spring Energized PTFE Lip Rotary Shaft Seals | #FCC-V Rotary Flexiseal

Spring energized rotary PTFE FlexiSeal™ designs. A flange or a static O-ring on the OD keeps the seal fixed in the bore as the shaft rotates. Various ID lip shapes and spring load options available to suit the application.


Especificaciones técnicas

  • Material del muelle: V-Series, Cantilever spring
  • Diámetro exterior: O-ring centered in OD
  • Función: Fluid retention
  • Características de funcionamiento: Optimum Sealability
  • Presión de trabajo máxima: 3000 psi
  • Velocidad de corte máxima: 1000 ft/min, 5.1 m/sec
  • Diámetro del eje: 0.125 inch (min), 3 mm (min), 16 inch (max), 406 mm (max)
  • Desviación del eje máxima: Dependent on Cross Section
  • Desalineación máxima del eje con el diámetro: Dependent on Cross Section
  • Tipo de junta: O-ring OD
  • Material de junta del eje: PTFE
Safety Warning

Información del artículo

Parker’s rotary shaft FlexiSeal™ designs feature either a flanged design (FFC FFS FFN) or an O-ring on the OD to keep the seal fixed in the bore as the shaft rotates. The O-ring can either be centered along the OD (FCC FCS) or located in the heel of the seal (FHC FHS). Virtually any O-ring material can be supplied with a custom rotary FlexiSeal, but a fluorocarbon material is standard.

Performance capabilities of PTFE FlexiSeal rotary shaft seals include:
• Low friction
• Wide temperature range (-450F to +600F)
• Ultra broad chemical compatibility
• Dry running ability in dynamic sealing applications
• Resistance to degradation, heat aging and physical property alteration during temperature cycling (subject to limits of elastomer o-ring)

Spring Options. Rotary FlexiSeal products are available with three different spring designs to energize the jacket.

V-Shaped cantilever springs (V Series) are specified for:
• Rotary shaft speeds <1000 fpm (5 m/s)
• Wide tolerance and misaligned glands
• Abrasive media (when scraper lip is designated
• Dynamic applications to 450°F (230°C)

Canted coil springs (C Series) are specified for:
• Rotary shaft speeds <1000 fpm (5 m/s)
• Wide tolerance and misaligned glands
• Very small diameter and friction critical applications

Helical wound spring (H Series) are specified for:
• Flanged rotary seals
• Static or very slow rotary speeds <50 fpm (0.25 m/s)
• Critical applications requiring high contact force spring load sealing
• Applications <-100°F (-75°C)

Lip Shapes. Rotary FlexiSeal profiles can be optimized for application conditions by matching lip shape to desired performance.
• Chamfered lips maximize sealability while minimizing friction
• Scraper lips prevent particles from accumulating at the lip, making wash-downs more effective

Profile features:
• FCC: O-ring centered in OD. Chamfered ID lip. V Series (FCC-V) or C Series (FCC-C) spring options
• FCS: O-ring centered in OD. Scraper ID lip. V Series (FCS-V) or C Series (FCS-C) spring options.
• FHC: O-ring in heel OD. Chamfered ID lip. V Series (FHC-V) or C Series (FHC-C) spring options
• FHS: O-ring in heel OD. Scraper ID LIp. V Series (FHS-V) or C Series (FHS-C) spring options)
• FFC-C / FFS-C: Flanged heel OD. C-Series spring. Chamfered ID Lip (FFC-C) or Scraper ID lip (FFS-C)
• FFN-H: Flanged heel OD. H Series spring and high radial load ID contact area

Standard PTFE materials include:
• 0203, Fiberglass Filled PTFE
• 0301, Graphite Filled PTFE
• 0502, Carbon Fiber Filled PTFE
• 0601, Aromatic Polyester Filled PTFE
• 0602, PPS/Carbon Filled PTFE

Maximum Shaft Dynamic Runout (TIR), and Maximum (STBM) Misalgnment: Dependent on seal cross-section. Refer to Engineering Section 2, of Catalog EPS5350, Rotary Seal Design Guide. See Product Support Tab for catalog link.

Typical Applications:
Radial applications with extreme conditions that involve lower speeds and higher pressures, including: compressors, cryogenics, FDA clean grade operations, jet engines, hydraulic cylinders, pressure washers, robotics, rotary unions, steering cylinders, vapor recovery systems.
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
ENGINEERED POLYMER SYSTEMS DIV

2220 SOUTH 3600 WEST

SALT LAKE CITY

UT

UNITED STATES

84119

Teléfono

8019723000

Fax

8019734019

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687567