ARCTIC EDGE™ Low Temperature Multipurpose Oil Resistant Hose, Series 7102 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
ARCTIC EDGE™ Low Temperature Multipurpose Oil Resistant Hose, Series 7102

ARCTIC EDGE™ Low Temperature Multipurpose Oil Resistant Hose, Series 7102

Arctic Edge Low Temperature Oil Resistant Multipurpose Rubber Hose is designed to transfer air, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to -70°F and 300 psi, Series 7102

Especificaciones técnicas

  • Material de la cubierta: Chloroprene Rubber (CR)
  • Medio: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Cumplimiento con especificaciones: n/a
  • Presión de trabajo máxima: 2.1 MPa, 300 psi, 20.7 bar
  • Conector compatible: 43 Series, 7661 Series, HY Series
  • Diámetro interior de manguera nominal: DN10 to 40
  • Diámetro interior: 3/8 to 1-3/8 inch, 9.5 to 34.9 mm
  • Tipo de paquete: Reel
  • Aplicación: Air, Multipurpose
  • Material del refuerzo de la manguera: 4 Plies of Textile with Static Wire
  • Tamaño: -6 to -24
  • Radio de curvatura mínimo: 4 to 10 inch, 96.5 to 241 mm
  • Diámetro exterior: 0.80 to 1.90 inch, 19.1 to 48.9 mm
  • Material del tubo interno de la manguera: Black, Nitrile
  • Color de la cubierta: Black
  • Temperatura mínima de funcionamiento: -70 °F, -57 °C
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Peso: 0.21 to 0.89 lb/ft, 0.31 to 1.33 kg/m
  • Longitud por paquete: 200 to 650 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series 7102 Arctic Edge Low Temperature Oil Resistant Multipurpose Industrial Hose provides excellent service across multiple low temperature applications. The abrasion, oil, weather resistant and flexible hose resists stiffening and cracking for ease of handling to -70°F, and is qualified with permanent crimp couplings for a safe and secure connection. Series 7102 provides robust service in challenging cold environment applications.

Markets:
• Agriculture
• Aviation Ground Support Service
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black chloroprene for abrasion, oil and weather resistance and durability.
• Cover: Blue longitudinal stripe for easy identification.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Water
• Air compressor hose
• Air tool hose, including those subject to light oil mists for lubrication
• Cold weather service
• Refrigerated environments
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Refer to CrimpSource® for current crimp specifications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi)
7102-38304 3/8 300
7102-50304 1/2 300
7102-75304 3/4 300
7102-100304 1 300
7102-125304 1-1/4 300
7102-138304 1-3/8 300

687PDC
687583