LS – Standard Flanged Isolator | #LSE-5900-6900-5-1


LOADING IMAGES
LSE-5900-6900-5-1

LS – Standard Flanged Isolator | #LSE-5900-6900-5-1

This non-contact, labyrinth design provides unsurpassed bearing protection for rotary shaft equipment. Constructed of chemically compatible PTFE, it is designed to retain lubrication and exclude aggressive contaminants in non-flooded applications.


Especificaciones técnicas

  • Material de la junta tórica: FKM
  • Unidad de medida de longitud: Inch
  • Diámetro del eje: 5.900
  • Diámetro interno: 6.900
  • Material de la junta: Proprietary PTFE for Large Diameter
  • Tipo de operación: Non-Flooded
  • Velocidad de corte máxima: up to 5000 ft/min, up to 25 m/sec
  • Rango de presión: 0 psi
  • Movimiento axial: 0.020 inch, 0.51 mm
  • Excentricidad: 0.020 inch, 0.51 mm
  • Temperatura de funcionamiento: -40 to 250 °F, -40 to 121 °C
Safety Warning

Información del artículo

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 1/2” to 10” (12 mm to 254 mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life. Labyrinth sealing technology applied to high performance materials allows the Parker ProTech™ LS Profile bearing isolator to operate far beyond the shaft speed limits of standard radial lip seals and avoids shaft wear. Because it is a precision-machined seal, costs can be eliminated on tooling charges, allowing retrofit of most shaft and bore combinations.

The non-contact design has virtually no torque consumption, will not wear or groove shafts, and allows for non-lubricated dry running. It also accommodates the greatest axial movement in the industry, reducing a major factor that causes labyrinth seal failure.

We can custom engineer solutions to meet exacting specifications for either new or retrofit applications. When used to replace lip seals, the LS Profile lowers shaft cost due to liberal surface finish specifications.

DESIGN
An external O-ring on the outside diameter of the ProTech stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for lubricant retention. The stator has a sophisticated series of grooves to retain oil splash, the most effective design for oil retention when compared to various competitor designs.

The rotor uses an external O-ring to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at Parker’s factory where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

APPLICATIONS
The LS profile is our standard design for non-flooded applications. It is ideal for sealing and protecting the bearing housings of electric motors, pumps, mixers, gear boxes, blowers and custom equipment against heavy water spray and dry contaminants. The flange seats against the housing and acts as an installation guide by ensuring the seal alignment is correct. The LS design is excellent for retaining grease and oil splash, however the oil level must be below the inboard oil drainback (non-flooded).

Maximum internal pressure: 0 psi (0 bar)

The LS Profile shaft mounting positions and respective compatible lubrication types are:
• Horizontal Mounting: Compatible for grease, oil and dry
• Vertical Up Mounting: Compatible for grease, oil and dry (If contaminant level is heavy see ProTech LX design)
• Vertical Down: Compatible for grease, and dry. Not compatible for oil

MATERIALS
Stator & Rotor: ProTech uses proprietary PTFE compounds making it well suited for harsh environments, such as citric acids and strong caustics. This superior chemical resistance allows for the standardization of a single material within a plant, eliminating the cost associated with stocking duplicate sizes in expensive stainless steel or other exotic materials. Standard chemical compatibility charts recommend PTFE for 160 chemicals in comparison to 11 for bronze and 30 for stainless steel.

Characteristics of the various PTFE materials offered:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials.
• Low wear, low coefficient of friction. Superior for dynamic applications.
• FDA compliant
• Anti-microbial
• USDA 3A Sanitary standards for food and dairy product contact

O-Rings: Come standard as FKM, but are also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SIZE RANGE
Parker manufactures the LS Profile in standard shaft diameters ranging from 1/2” to 10” (12.7 mm to 254 mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

ENGINEERED POLYMER SYSTEMS DIV

2220 SOUTH 3600 WEST

SALT LAKE CITY

UT

UNITED STATES

84119

Teléfono

8019723000

Fax

8019734019

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687567