Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

D.I. de la manguera (pulg)

D.I. de la manguera (tamaño)

Tipo de rosca

Longitud (mm)

Presión máxima de funcionamiento (psi)

Longitud (pulg)

Presión máxima de trabajo (Mpa)

D.I. de la manguera (mm)

Tipo de conexión

Tamaño de la rosca de la conexión

Materiales de fabricación

D.I. de la manguera

Estilo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series

Parker High Pressure LX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure from 90 up to 400 MPa.

Descripción completa del producto

Parker Polyflex High Pressure LX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Construction machinery
• Industrial
• Oil & Gas

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Ultra-high pressure service for construction and shipbuilding industry
• Industrial cleaning
• Media transfer (petroleum, synthetic hydaulic fluids, gas and chemical fluids)
• Suitable for hydraulic pre-tensioning equipment, test rigs, offshore oil applications
• Suitable for hose types with working pressure from 90 up to 400 MPa (13.050 up to 58.000 psi)
Productos Forma D.I. de la manguera (pulg) D.I. de la manguera (tamaño) Tipo de rosca Longitud (mm) Presión máxima de funcionamiento (psi) Longitud (pulg) Presión máxima de trabajo (Mpa) D.I. de la manguera (mm) Tipo de conexión Tamaño de la rosca de la conexión Materiales de fabricación D.I. de la manguera Estilo de productos
101LX-4-03 Straight 3/16" -3 NPT 75 mm 15000 psi 3" 103.4 MPa 4.8 mm 1 1/4" Special Materials DN 5 Male NPT
101LX-4-04 Straight 1/4" -4 NPT 80 mm 15000 psi 3.1" 103.4 MPa 6.4 mm 1 1/4" Special Materials DN 6 Male NPT
101LX-4-04C Straight 1/4" -4 NPT 80 mm 15000 psi 3.1" 103.4 MPa 6.4 mm 1 1/4" Stainless Steel DN 6 Male NPT
101LX-6-04 Straight 1/4" -4 NPT 80 mm 15000 psi 3.1" 103.4 MPa 6.4 mm 1 3/8" Special Materials DN 6 Male NPT
101LX-6-05 Straight 5/16" -5 NPT 75 mm 15000 psi 3" 103.4 MPa 7.9 mm 1 3/8" Special Materials DN 8 Male NPT
1YALX-6-03 Straight 3/16" -3 UNF - LH 108 mm 26100 psi 4.3" 180.0 MPa 4.8 mm YA 9/16"-18 DN 5 High Pressure Tube Nipple UNF – LH Thread
1YALX-6-03C Straight 3/16" -3 UNF - LH 108 mm 26100 psi 4.3" 180.0 MPa 4.8 mm YA 9/16"-18 DN 5 High Pressure Tube Nipple UNF – LH Thread
1YALX-3-04 Straight 1/4" -4 UNF - LH 102 mm 23780 psi 4" 164.0 MPa 6.4 mm YA 3/8"-24 DN 6 High Pressure Tube Nipple UNF – LH Thread
1YALX-6-04 Straight 1/4" -4 UNF - LH 112 mm 23780 psi 4.4" 164.0 MPa 6.4 mm YA 9/16"-18 DN 6 High Pressure Tube Nipple UNF – LH Thread
1YALX-3-05C Straight 5/16" -5 UNF - LH 103 mm 21750 psi 4.1" 150.0 MPa 7.9 mm YA 3/8"-24 DN 8 High Pressure Tube Nipple UNF – LH Thread
1YALX-6-05 Straight 5/16" -5 UNF - LH 110 mm 21750 psi 4.3" 150.0 MPa 7.9 mm YA 9/16"-18 DN 8 High Pressure Tube Nipple UNF – LH Thread
1YALX-6-05C Straight 5/16" -5 UNF - LH 110 mm 21750 psi 4.3" 150.0 MPa 7.9 mm YA 9/16"-18 DN 8 High Pressure Tube Nipple UNF – LH Thread
106LX-12-12C4462 Straight n/a n/a UNF 95 mm 5000 psi 3.7" 34.5 MPa n/a 6 1-1/16"-12 n/a JIC Female Swivel Fitting
106LX-16-12C4462 Straight n/a n/a UNF 99 mm 10000 psi 3.9" 69.0 MPa n/a 6 1-5/16"-12 n/a JIC Female Swivel Fitting
106LX-16-16C4462 Straight n/a n/a UNF 77 mm 5000 psi 3" 34.5 MPa n/a 6 1-5/16"-12 n/a JIC Female Swivel Fitting
106LX-6-05C Straight n/a n/a UNF 66 mm 10000 psi 2.6" 69.0 MPa n/a 6 9/16"-18 n/a JIC Female Swivel Fitting
106LX-6-06C-M-Subsea Straight n/a n/a UNF 87 mm 10000 psi 3.4" 69.0 MPa n/a 6 9/16"-18 n/a JIC Female Swivel Fitting
106LX-8-06C-M-Subsea Straight n/a n/a UNF 87 mm 10000 psi 3.4" 69.0 MPa n/a 6 3/4"-16 n/a JIC Female Swivel Fitting
106LX-8-08C-M-Subsea Straight n/a n/a UNF 100 mm 10000 psi 3.9" 69.0 MPa n/a 6 3/4"-16 n/a JIC Female Swivel Fitting
101LX-6-06 Straight 3/8" -6 NPT 76 mm 15000 psi 3" 103.4 MPa 9.5 mm 1 3/8" Special Materials DN 10 Male NPT
101LX-8-06 Straight 3/8" -6 NPT 81 mm 15000 psi 3.2" 103.4 MPa 9.5 mm 1 1/2" Special Materials DN 10 Male NPT
101LX-8-06C Straight 3/8" -6 NPT 81 mm 15000 psi 3.2" 103.4 MPa 9.5 mm 1 1/2" Stainless Steel DN 10 Male NPT
101LX-8-08 Straight 1/2" -8 NPT 91 mm 15000 psi 3.6" 103.4 MPa 12.7 mm 1 1/2" Special Materials DN 12 Male NPT
101LX-8-08C Straight 1/2" -8 NPT 91 mm 15000 psi 3.6" 103.4 MPa 12.7 mm 1 1/2" Stainless Steel DN 12 Male NPT
101LX-12-12 Straight 3/4" -12 NPT 124 mm 10000 psi 4.9" 69.0 MPa 19 mm 1 3/4" Special Materials DN 20 Male NPT
101LX-16-16 Straight 1" -16 NPT 125 mm 10000 psi 4.9" 69.0 MPa 25.4 mm 1 1" Special Materials DN 25 Male NPT
192LX-8-08 Straight 1/2" -8 BSP 75 mm 18850 psi 3" 130.0 MPa 12.7 mm 92 1/2" DN 12 BSP Female - Swivel (60° cone)
192LX-8-08C Straight 1/2" -8 BSP 75 mm 18850 psi 3" 130.0 MPa 12.7 mm 92 1/2" DN 12 BSP Female - Swivel (60° cone)
192LX-4-03 Straight 3/16" -3 BSP 64 mm 26100 psi 2.5" 180.0 MPa 4.8 mm 92 1/4" DN 5 BSP Female - Swivel (60° cone)
192LX-4-03C Straight 3/16" -3 BSP 64 mm 26100 psi 2.5" 180.0 MPa 4.8 mm 92 1/4" DN 5 BSP Female - Swivel (60° cone)
192LX-6-05 Straight 5/16" -5 BSP 69 mm 21750 psi 2.7" 150.0 MPa 7.9 mm 92 3/8" DN 8 BSP Female - Swivel (60° cone)
192LX-6-05C Straight 5/16" -5 BSP 69 mm 21750 psi 2.7" 150.0 MPa 7.9 mm 92 3/8" DN 8 BSP Female - Swivel (60° cone)
192LX-8-06 Straight 3/8" -6 BSP 66 mm 20300 psi 2.6" 140.0 MPa 9.5 mm 92 1/2" DN 10 BSP Female - Swivel (60° cone)
192LX-8-06C Straight 3/8" -6 BSP 66 mm 20300 psi 2.6" 140.0 MPa 9.5 mm 92 1/2" DN 10 BSP Female - Swivel (60° cone)
192LX-12-08C Straight 1/2" -8 BSP 85 mm 18.85 psi 3.3" 130.0 MPa 12.7 mm 92 3/4" DN 12 BSP Female - Swivel (60° cone)
192LX-16-12 Straight 3/4" -12 BSP 77 mm 14500 psi 3" 100.0 MPa 19 mm 92 1" DN 20 BSP Female - Swivel (60° cone)
192LX-16-12C4462 Straight 3/4" -12 BSP 77 mm 14500 psi 3" 100.0 MPa 19 mm 92 1" DN 20 BSP Female - Swivel (60° cone)
192LX-20-16 Straight 1" -16 BSP 78 mm 13050 psi 3.1" 90.0 MPa 25.4 mm 92 1/4" DN 25 BSP Female - Swivel (60° cone)
692LX-16-16C Straight 1" -16 BSP 78 mm 13050 psi 3.1" 90.0 MPa 25.4 mm 92 1/4" DN 25 BSP Female - Swivel (60° cone)
1D9LX-4-03 Straight 3/16" -3 BSP 77 mm 26100 psi 3" 180.0 MPa 4.8 mm D9 1/4" DN 5 BSP Male
1D9LX-4-04 Straight 1/4" -4 BSP 80 mm 23780 psi 3.1" 164.0 MPa 6.4 mm D9 1/4" DN 6 BSP Male
1D9LX-4-05 Straight 5/16" -5 BSP 77 mm 21750 psi 3" 150.0 MPa 7.9 mm D9 1/4" DN 8 BSP Male
1HELX-48-48-FLAT Straight n/a n/a ACME 395 mm 15000 psi 15.6" 103.5 MPa n/a HE 5-3/8"-3-1/2 n/a 1502 Hammerlug Union Male
1HNLX-48-48 Straight n/a n/a ACME 405 mm 15000 psi 15.9" 103.5 MPa n/a HN 5-3/8"-3-1/2 n/a 1502 Hammerlug Union Female
1MRLX-6-03 Straight 3/16" -3 Metric 92 mm 26100 psi 3.6" 180.0 MPa 4.8 mm MR M12x1.5 DN 5 Metric Female Swivel 59° Cone
1MRLX-8-03 Straight 3/16" -3 Metric 66 mm 26100 psi 2.6" 180.0 MPa 4.8 mm MR M14x1.5 DN 5 Metric Female Swivel 59° Cone
1Y2LX-6-03 Straight 3/16" -3 UNF - LH 118 mm 20000 psi 4.6" 137.9 MPa 4.8 mm Y2 3/8"-24 DN 5 Medium Pressure Tube Nipple
1Y2LX-6-04 Straight 1/4" -4 UNF - LH 120 mm 20000 psi 4.7" 137.9 MPa 6.4 mm Y2 3/8"-24 DN 6 Medium Pressure Tube Nipple
1AYLX-11-08 Straight 1/2" -8 UNF 80 mm 18850 psi 3.1" 130.0 MPa 12.7 mm AY 1"-12 DN 12 Female Type “M” Swivel Fitting
1AYLX-6-025 Straight 5/32" -25 UNF 64 mm 31900 psi 2.5" 220.0 MPa 4 mm AY 9/16"-18 DN 4 Female Type “M” Swivel Fitting
1AYLX-6-03 Straight 3/16" -3 UNF 66 mm 26100 psi 2.6" 180.0 MPa 4.8 mm AY 9/16"-18 DN 5 Female Type “M” Swivel Fitting
1AYLX-6-03C Straight 3/16" -3 UNF 67 mm 26100 psi 2.6" 180.0 MPa 4.8 mm AY 9/16"-18 DN 5 Female Type “M” Swivel Fitting
1AYLX-6-04C Straight 1/4" -4 UNF 61 mm 23780 psi 2.4" 164.0 MPa 6.4 mm AY 9/16"-18 DN 6 Female Type “M” Swivel Fitting
1AYLX-8-05 Straight 5/16" -5 UNF 74 mm 21750 psi 2.9" 150.0 MPa 7.9 mm AY 3/4"-16 DN 8 Female Type “M” Swivel Fitting
1AYLX-8-05C Straight 5/16" -5 UNF 70 mm 21750 psi 2.8" 150.0 MPa 7.9 mm AY 3/4"-16 DN 8 Female Type “M” Swivel Fitting
1AYLX-8-06 Straight 3/8" -6 UNF 70 mm 20300 psi 2.8" 140.0 MPa 9.5 mm AY 3/4"-16 DN 10 Female Type “M” Swivel Fitting
1AYLX-8-06C Straight 3/8" -6 UNF 70 mm 20300 psi 2.8" 140.0 MPa 9.5 mm AY 3/4"-16 DN 10 Female Type “M” Swivel Fitting
1Y2LX-9-05 Straight 5/16" -5 UNF - LH 105 mm 20000 psi 4.1" 137.9 MPa 7.9 mm Y2 9/16"-1 DN 8 Medium Pressure Tube Nipple
1Y2LX-9-06C Straight 3/8" -6 UNF - LH 137 mm 20000 psi 5.4" 137.9 MPa 9.5 mm Y2 9/16"-1 DN 10 Medium Pressure Tube Nipple
1Y2LX-12-08C Straight 1/2" -8 UNF - LH 158 mm 20000 psi 6.2" 137.9 MPa 12.7 mm Y2 3/4"-16 DN 12 Medium Pressure Tube Nipple
1Y2LX-12-12C4462 Straight 3/4" -12 UNF - LH 160 mm 20000 psi 6.3" 137.9 MPa 19 mm Y2 3/4"-16 DN 20 Medium Pressure Tube Nipple
1Y2LX-16-16C4462 Straight n/a n/a UNF - LH 181 mm 20000 psi 7.1" 138.0 MPa n/a Y2 1-1/4" n/a Medium Pressure Tube Nipple
1Y4LX-4-02 Straight n/a n/a UNF - LH 63 mm 30000 psi 2.5" 207.0 MPa n/a Y4 1/4"-28 n/a High Pressure Tube Nipple UNF – LH Thread
1Y9LX-4-03 Straight 3/16" -3 BSP 72 mm 26100 psi 2.8" 180.0 MPa 4.8 mm Y9 1/4" DN 5 BSP Male for USIT Ring
6Y4LX-4-2AC Straight 5/32" -25 75 mm 58000 psi 3" 400.0 MPa 4 mm Y4 1/4"-28 DN 4 High Pressure Tube Nipple UNF – LH Thread
6Y4LX-6-2AC Straight 5/32" -25 86 mm 58000 psi 3.4" 400.0 MPa 4 mm Y4 3/8"-24 DN 4 High Pressure Tube Nipple UNF – LH Thread
1AYLX-11-08C Straight 1/2" -8 UNF 80 mm 18850 psi 3.1" 130.0 MPa 12.7 mm AY 1"-12 DN 12 Female Type “M” Swivel Fitting
1AYLX-16-12 Straight 3/4" -12 UNF 82 mm 14500 psi 3.2" 100.0 MPa 19 mm AY 1-5/16"-12 DN 20 Female Type “M” Swivel Fitting
1C3LX-8-025 Straight 5/32" -25 Metric 63 mm 31900 psi 2.5" 220.0 MPa 4 mm C3 M14x1.5 DN 4 Metric Female Swivel Light Series
1C3LX-8-03 Straight 3/16" -3 Metric 64 mm 26100 psi 2.5" 180.0 MPa 4.8 mm C3 M14x1.5 DN 5 Metric Female Swivel Light Series
1C3LX-8-04 Straight 1/4" -4 Metric 69 mm 23780 psi 2.7" 164.0 MPa 6.4 mm C3 M14x1.5 DN 6 Metric Female Swivel Light Series
1C3LX-8-04C Straight 1/4" -4 Metric 69 mm 23780 psi 2.7" 164.0 MPa 6.4 mm C3 M14x1.5 DN 6 Metric Female Swivel Light Series
1C6LX-12-05 Straight 5/16" -5 Metric 78 mm 21750 psi 3.1" 150.0 MPa 7.9 mm C6 M20x1.5 DN 8 Metric Female Swivel Heavy Series
1C9LX-16-08 Straight 1/2" -8 Metric 88 mm 18850 psi 3.5" 130.0 MPa 12.7 mm C9 M24x1.5 DN 12 Metric Female Swivel Heavy Series with O-ring
1Y9LX-6-05 Straight 5/16" -5 BSP 82 mm 21750 psi 3.2" 150.0 MPa 7.9 mm Y9 3/8" DN 8 BSP Male for USIT Ring
1YALX-1-025 Straight 5/32" -25 UNF - LH 87 mm 31900 psi 3.4" 220.0 MPa 4 mm YA 1/4"-28 DN 4 High Pressure Tube Nipple UNF – LH Thread
1YALX-1-025C Straight 5/32" -25 UNF - LH 87 mm 31900 psi 3.4" 220.0 MPa 4 mm YA 1/4"-28 DN 4 High Pressure Tube Nipple UNF – LH Thread
1YALX-1-03 Straight 3/16" -3 UNF - LH 92 mm 26100 psi 3.6" 180.0 MPa 4.8 mm YA 1/4"-28 DN 5 High Pressure Tube Nipple UNF – LH Thread
1YALX-1-03C Straight 3/16" -3 UNF - LH 92 mm 26100 psi 3.6" 180.0 MPa 4.8 mm YA 1/4"-28 DN 5 High Pressure Tube Nipple UNF – LH Thread
1YALX-3-03 Straight 3/16" -3 UNF - LH 99 mm 26100 psi 3.9" 180.0 MPa 4.8 mm YA 3/8"-24 DN 5 High Pressure Tube Nipple UNF – LH Thread
1YALX-3-03C Straight 3/16" -3 UNF - LH 99 mm 26100 psi 3.9" 180.0 MPa 4.8 mm YA 3/8"-24 DN 5 High Pressure Tube Nipple UNF – LH Thread
106LX-6-04C Straight n/a n/a UNF 66 mm 15000 psi 2.6" 103.5 MPa n/a 6 9/16"-18 n/a JIC Female Swivel Fitting
106LX-6-06C Straight n/a n/a UNF 62 mm 10000 psi 2.4" 69.0 MPa n/a 6 9/16"-18 n/a JIC Female Swivel Fitting
106LX-8-06C Straight n/a n/a UNF 66 mm 12500 psi 2.6" 86.5 MPa n/a 6 3/4"-16 n/a JIC Female Swivel Fitting
106LX-8-08C Straight n/a n/a UNF 94 mm 10000 psi 3.7" 69.0 MPa n/a 6 3/4"-16 n/a JIC Female Swivel Fitting
1C9LX-14-06C Straight 3/8" -6 Metric 76 mm 20300 psi 3" 140.0 MPa 9.5 mm C9 M22x1.5 DN 10 Metric Female Swivel Heavy Series with O-ring
1C9LX-16-06 Straight 3/8" -6 Metric 80 mm 20300 psi 3.1" 140.0 MPa 9.5 mm C9 M24x1.5 DN 10 Metric Female Swivel Heavy Series with O-ring
1C9LX-16-06C Straight 3/8" -6 Metric 80 mm 20300 psi 3.1" 140.0 MPa 9.5 mm C9 M24x1.5 DN 10 Metric Female Swivel Heavy Series with O-ring
1C9LX-16-08C Straight 1/2" -8 Metric 88 mm 18850 psi 3.5" 130.0 MPa 12.7 mm C9 M24x1.5 DN 12 Metric Female Swivel Heavy Series with O-ring
1C9LX-25-12 Straight 3/4" -12 Metric 92 mm 14500 psi 3.6" 100.0 MPa 19 mm C9 M36x2.0 DN 20 Metric Female Swivel Heavy Series with O-ring
1C9LX-25-12C4462 Straight 3/4" -12 Metric 92 mm 14500 psi 3.6" 100.0 MPa 19 mm C9 M36x2.0 DN 20 Metric Female Swivel Heavy Series with O-ring
1C9LX-30-16 Straight 1" -16 Metric 98 mm 13050 psi 3.9" 90.0 MPa 25.4 mm C9 M42x2.0 DN 25 Metric Female Swivel Heavy Series with O-ring
6C9LX-30-16C Straight 1" -16 Metric 118 mm 13050 psi 4.6" 90.0 MPa 25.4 mm C9 M42x2.0 DN 25 Metric Female Swivel Heavy Series with O-ring
1C9LX-30-16C4462 Straight n/a n/a Metric 102 mm 13050 psi 4" 90.0 MPa n/a C9 M42x2.0 n/a Metric Swivel with O-ring Heavy Series
6AYLX-6-2AC Straight 5/32" -25 UNF 64 mm 43645 psi 2.5" 301.0 MPa 4 mm AY 9/16"-18 DN 4 Female Type “M” Swivel Fitting
1C9LX-8-025 Straight 5/32" -25 Metric 67 mm 31900 psi 2.6" 220.0 MPa 4 mm C9 M16x1.5 DN 4 Metric Female Swivel Heavy Series with O-ring
1C9LX-16-03 Straight 3/16" -3 Metric 80 mm 26100 psi 3.1" 180.0 MPa 4.8 mm C9 M24x1.5 DN 5 Metric Female Swivel Heavy Series with O-ring
1C9LX-10-04 Straight 1/4" -4 Metric 76 mm 23780 psi 3" 164.0 MPa 6.4 mm C9 M18x1.5 DN 6 Metric Female Swivel Heavy Series with O-ring
1C9LX-14-05 Straight 5/16" -5 Metric 84 mm 21750 psi 3.3" 150.0 MPa 7.9 mm C9 M22x1.5 DN 8 Metric Female Swivel Heavy Series with O-ring
1C9LX-16-05 Straight 5/16" -5 Metric 84 mm 21750 psi 3.3" 150.0 MPa 7.9 mm C9 M24x1.5 DN 8 Metric Female Swivel Heavy Series with O-ring
1C9LX-16-05C Straight 5/16" -5 Metric 84 mm 21750 psi 3.3" 150.0 MPa 7.9 mm C9 M24x1.5 DN 8 Metric Female Swivel Heavy Series with O-ring
1C9LX-12-06 Straight 3/8" -6 Metric 76 mm 20300 psi 3" 140.0 MPa 9.5 mm C9 M20x1.5 DN 10 Metric Female Swivel Heavy Series with O-ring
1C9LX-14-06 Straight 3/8" -6 Metric 76 mm 20300 psi 3" 140.0 MPa 9.5 mm C9 M22x1.5 DN 10 Metric Female Swivel Heavy Series with O-ring
106LX-6-06C4462 Straight n/a n/a UNF 74.5 mm 10000 psi 2.93" 69.0 MPa n/a 06 9/16"-18 n/a JIC Female Swivel Fitting
1AYLX-8-06C4462 Straight n/a n/a UNF 78 mm 15000 psi 3.07" 103.5 MPa n/a AY 3/4"-16 n/a Female Type “M” Swivel Fitting
1Y2LX-16-12C4462 Straight n/a n/a UNF-LH 181 mm 20000 psi 7.13" 138.0 MPa n/a Y2 1"-14 UNS-LH n/a Medium Pressure Tube Nipple
1Y2LX-6-04C Straight n/a n/a UNF-LH 109 mm 20000 psi 4.29" 138.0 MPa n/a Y2 3/8"-24 UNF-LH n/a Medium Pressure Tube Nipple
1Y2LX-9-06C4462 Straight n/a n/a UNF-LH 137 mm 20000 psi 5.4" 138.0 MPa n/a Y2 9/16"-18 UNF-LH n/a Medium Pressure Tube Nipple

687PDC
687513