4704 - Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | Parker NA

Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | #4704

4704

Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | #4704

4000-series ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 2", payloads up to 123 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Especificaciones técnicas

  • Cantidad de ejes: 1
  • Bloqueo: No
  • Recorrido (pulg): 1
  • Mecanismo de accionamiento: Imperial Micrometer
  • Recorrido (mm): (imperial)
  • Carga (libras): 106
  • Tipo: English Model / Center Drive
  • Tipo de productos: Linear Stage
  • Serie del producto: 4000 Series
  • Número de ejes: 1
  • Tipo de rodamiento: Ball
  • Opción de montaje: English Model, Center Drive
  • Recorrido máximo: 1 inch, (imperial)
  • Anchura: 2.62 inch, 66.5 mm
  • Capacidad de carga: 106 lb, 48 kg, 0 to 149 lb
  • Tipo de transmisión: Imperial Micrometer
Safety Warning

Información del artículo

Parker’s 4000 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 123lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
4704 DWG

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Teléfono

800 221 9257

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
936514