Marine Cartridge Engine Air Filters / Silencers – Racor AFM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Índice de caudal máximo (cfm)

Tamaño de salida (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Marine Cartridge Engine Air Filters / Silencers – Racor AFM Series Marine Cartridge Engine Air Filters / Silencers – Racor AFM Series

Marine Cartridge Engine Air Filters / Silencers – Racor AFM Series

Racor AFM Series Marine Air Filters / Silencers improve engine performance by removing airborne contaminants present inside and outside the vessel. The unique design of the filter also reduces turbo noise and can be serviced without tools.

Especificaciones técnicas

  • Marca: Racor
  • Aplicación: Marine Engines, Marine Engines
  • Índice de caudal máximo: Up to 54 m3/min, 800 to 2000 depending on product selected CFM, 23 to 57 depending on product selected m3/min
  • Tipo de productos: Cartridge
  • Para tipo de fluido: Engine Air
  • Serie del producto: AFM
  • Tamaño de la conexión de salida: 4, 5, 6, or 7 depending on product selected inch, 10.2, 12.7, 15.2 or 17.9 depending on product selected cm
  • Peso: 4.2 to 8.0 depending on product selected lb, 1.9 to 3.6 depending on product selected kg
  • Longitud: 12.5 inch, 31.8 mm
  • Diámetro: 9.6 to 13.5 depending on product selected inch, 24.4 to 34.3 depending on product selected cm
  • Tamaño de la conexión: 1.0 or 1.3 O.D. hose barb for CCV depending on product selected inch, 1.3 inch O.D. Hose Barb for CCV, depending on product selected., 2.5 or 3.3 O.D. hose barb for CCV depending on product selected cm, 3.3 cm O.D. Hose Barb for CCV, depending on product selected.
  • Temperatura de funcionamiento: -40 to +120 °F, -40 to +116 °C
  • Elemento compatible: AFM8040, AFM8050, AFM8060, AFM8070 depending on product selected
  • Piezas relacionadas: Crank Case Ventilator CCV4500 , CCV6000, V8000, CCV12000 depending on product selected
  • Accesorios incluidos: Cleaning Kit AFM82006
Safety Warning

Descripción completa del producto

Racor AFM Series Marine Air Filters/Silencers remove contaminants introduced into the air from both inside and outside the vessel, including sand, salt, and carpet fibers. Trapping these contaminants in oil-impregnated filter media ensures that clean, purified air is delivered into the engine, leading to improved performance, increased fuel economy, and reduced downtime.

As an added benefit, the unique design of the air filter/silencer housing reduces turbo noise by up to 10 db. It features an integral hose connection that routes clean blow-by into the engine, making it ideally suited for use in closed crankcase ventilation (CCV) filtration systems.

For more information on Racor Marine Air Filters/Silencers, consult literature in the Product Support tab.

How they work:

Air flows through the corrosion-resistant housing into the filter element by way of multiple side openings. The filter element media is oil-impregnated cotton gauze packed between pleated, epoxy-coated aluminum wire-mesh, all held in place with polyurethane adhesive. The element is cleanable using the Racor AFM82006 Cleaning Kit, and must be oiled before using or re-use.

For connection to a CCV (not included), each AFM Series Filter/Silencer has a barbed outlet connection. The CCV outlet is connected to the engine's combustion air inlet via an air intake connector, where the filtered blow-by gas is recycled through the combustion process. Oil collected in the CCV Sump is returned to the crankcase through a hose and a drain check valve.
Notes on sizing and use:
•Measure engine room mounting area dimensions to verify the chosen air filter has clearance
•An air hose connection fitting and clamps are required to connect to the turbocharger inlet (see 7609 “Accessories for Engine Air Intake Systems” on “Product Support” tab.)
•Choose Air Filter/Silencer model according to cubic feet per minute air flow required.
•It is recommended that users select the largest possible Air Filter/Silencer that will fit given the amount of allowable space on the vessel.

Markets:
•Marine

Applications:
•Gasoline
•Diesel

Benefits:
•Ensures delivery of clean, purified air into the engine. This allows the engine to breathe easier, resulting in increased power, torque, and fuel economy.
•Reduces downtime, prolongs engine, filter, and turbocharger life
•Reduces turbo noise by up to 10 db
•Can integrate with Racor Closed Crankcase Ventilation (CCV) systems
•No tools needed for servicing

Features:

•Compact, high air flow, low pressure differential designs
•Cleanable air filter (with AFM82006 Cleaning Kit)

Documentos relacionados

×
Productos Índice de caudal máximo (cfm) Tamaño de salida (pulg)
AFM408512 800 4.0
AFM501012 1200 5.0
AFM601212 1600 6.0
AFM701212 2000 7.0

687PDC
687630