Membrane filter integrity testing unit for beverages , BEVCHECK & BEVCHECK PLUS | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Membrane filter integrity testing unit for beverages , BEVCHECK & BEVCHECK PLUS

Membrane filter integrity testing unit for beverages , BEVCHECK & BEVCHECK PLUS

BEVCHECK and BEVCHECK PLUS instruments provide an easy and accurate way of monitoring the condition of critical membrane filter systems used in beverage processing.

Especificaciones técnicas

  • Voltaje de suministro eléctrico: Battery operated (4x 1.2V NiMH accumulator block, 4.8V), Mains (230VAC)
  • Tamaño: 315 x 150 x 280 mm
  • Peso: 0.5 kg
Safety Warning

Descripción completa del producto

BEVCHECK and BEVCHECK PLUS instruments provide an easy and accurate way of monitoring the condition of critical membrane filter systems used in beverage processing.


BEVCHECK

BEVCHECK is an easy to use, portable unit that uses compressed gas to accurately measure the pressure decay or diffusional flow of test filters, returning either a pass or fail result indicating if the filter system is fit for purpose.

Programming of the unit and management of the test data can be done using the unit interface or with a PC running the WinFilter 3.0 software. Bluetooth connectivity to an enabled printer allows quick access to test result print-outs.

With IP53 splash proof protection, long-life battery and robust construction, the BEVCHECK is perfectly suited to demands of beverage production facilities.

BEVCHECK PLUS

BEVCHECK PLUS is an easy to use, portable unit that uses compressed gas to accurately measure the pressure decay or diffusional flow of test filters, returning either a pass or fail result indicating if the filter system is fit for purpose.

BEVCHECK PLUS is a fully automated machine requiring little operator input in order to accurately measure membrane filter integrity. Once the test program is selected, the unit will automatically achieve the required stabilisation pressure, perform the test, print the results (if selected) and release system pressure.

Programming of the unit and management of the test data can be done using the unit interface or with a PC running the WinFilter 3.0 software.

With IP53 splash proof protection, long-life battery and robust construction, the BEVCHECK is perfectly suited to demands of beverage production facilities.

Documentos relacionados

×
Productos

687PDC
679945