Metal E-Rings for AS1895 Flanges | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de índice

Tamaño de la cavidad (pulg)

Diámetro exterior (Pulgadas)

Altura (pulg)

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Metal E-Rings for AS1895 Flanges

Metal E-Rings for AS1895 Flanges

Metal E-Rings for AS1895 Flanges are manufactured from unplated Alloy 718, solution annealed, and age-hardened in the standard configuration.

Descripción completa del producto

Specially sized E-Rings (sometimes referred to as W-Rings) are designed to fit all AS1895 (dash number -100 to -750) flanges.

E-Rings are manufactured from unplated Alloy 718, solution annealed, and age-hardened in the standard configuration. Other high strength/higher temperature nickel alloys are available including Waspaloy and Rene 41.

HOW TO ORDER:
Use the part configuration tool above to generate the custom part for your application.

Contact Parker for requirements outside standard materials and size ranges shown in the literature documents in the Product Support tab.

Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Documentos relacionados

×
Productos Número de índice Tamaño de la cavidad (pulg) Diámetro exterior (Pulgadas) Altura (pulg) Material de la junta
69025 - 100 - 14 -100 1.25 1.247 0.108 Alloy 718
69025 - 125 - 14 -125 1.5 1.497 0.108 Alloy 718
69025 - 150 - 14 -150 1.75 1.747 0.108 Alloy 718
69025 - 175 - 14 -175 2 1.997 0.108 Alloy 718
69025 - 200 - 14 -200 2.25 2.247 0.108 Alloy 718
69025 - 225 - 14 -225 2.5 2.497 0.108 Alloy 718
69025 - 250 - 14 -250 2.75 2.747 0.108 Alloy 718
69025 - 275 - 14 -275 3 2.997 0.108 Alloy 718
69025 - 300 - 14 -300 3.25 3.247 0.108 Alloy 718
69025 - 325 - 14 -325 3.5 3.497 0.108 Alloy 718
69025 - 350 - 14 -350 3.75 3.747 0.108 Alloy 718
69025 - 400 - 14 -400 4.25 4.247 0.108 Alloy 718
69025 - 450 - 14 -450 4.75 4.747 0.108 Alloy 718
69025 - 500 - 14 -500 5.25 5.247 0.108 Alloy 718
69025 - 550 - 14 -550 5.75 5.747 0.108 Alloy 718
69025 - 600 - 14 -600 6.25 6.247 0.108 Alloy 718
69025 - 650 - 14 -650 6.75 6.747 0.108 Alloy 718
69025 - 700 - 14 -700 7.25 7.247 0.108 Alloy 718
69025 - 750 - 14 -750 7.75 7.747 0.108 Alloy 718
69025 - 100 - 23 -100 1.25 1.247 0.108 Waspaloy
69025 - 125 - 23 -125 1.5 1.497 0.108 Waspaloy
69025 - 150 - 23 -150 1.75 1.747 0.108 Waspaloy
69025 - 175 - 23 -175 2 1.997 0.108 Waspaloy
69025 - 200 - 23 -200 2.25 2.247 0.108 Waspaloy
69025 - 225 - 23 -225 2.5 2.497 0.108 Waspaloy
69025 - 250 - 23 -250 2.75 2.747 0.108 Waspaloy
69025 - 275 - 23 -275 3 2.997 0.108 Waspaloy
69025 - 300 - 23 -300 3.25 3.247 0.108 Waspaloy
69025 - 325 - 23 -325 3.5 3.497 0.108 Waspaloy
69025 - 350 - 23 -350 3.75 3.747 0.108 Waspaloy
69025 - 400 - 23 -400 4.25 4.247 0.108 Waspaloy
69025 - 450 - 23 -450 4.75 4.747 0.108 Waspaloy
69025 - 500 - 23 -500 5.25 5.247 0.108 Waspaloy
69025 - 550 - 23 -550 5.75 5.747 0.108 Waspaloy
69025 - 600 - 23 -600 6.25 6.247 0.108 Waspaloy
69025 - 650 - 23 -650 6.75 6.747 0.108 Waspaloy
69025 - 700 - 23 -700 7.25 7.247 0.108 Waspaloy
69025 - 750 - 23 -750 7.75 7.747 0.108 Waspaloy
69025 - 100 - 29 -100 1.25 1.247 0.108 Rene 41
69025 - 125 - 29 -125 1.5 1.497 0.108 Rene 41
69025 - 150 - 29 -150 1.75 1.747 0.108 Rene 41
69025 - 175 - 29 -175 2 1.997 0.108 Rene 41
69025 - 200 - 29 -200 2.25 2.247 0.108 Rene 41
69025 - 225 - 29 -225 2.5 2.497 0.108 Rene 41
69025 - 250 - 29 -250 2.75 2.747 0.108 Rene 41
69025 - 275 - 29 -275 3 2.997 0.108 Rene 41
69025 - 300 - 29 -300 3.25 3.247 0.108 Rene 41
69025 - 325 - 29 -325 3.5 3.497 0.108 Rene 41
69025 - 350 - 29 -350 3.75 3.747 0.108 Rene 41
69025 - 400 - 29 -400 4.25 4.247 0.108 Rene 41
69025 - 450 - 29 -450 4.75 4.747 0.108 Rene 41
69025 - 500 - 29 -500 5.25 5.247 0.108 Rene 41
69025 - 550 - 29 -550 5.75 5.747 0.108 Rene 41
69025 - 600 - 29 -600 6.25 6.247 0.108 Rene 41
69025 - 650 - 29 -650 6.75 6.747 0.108 Rene 41
69025 - 700 - 29 -700 7.25 7.247 0.108 Rene 41
69025 - 750 - 29 -750 7.75 7.747 0.108 Rene 41

687PDC
687486