2959672 - MICROGUARD OM - Oil Mist HEPA Filters, Custom Configuration | Parker NA

MICROGUARD OM - Oil Mist HEPA Filters, Custom Configuration | #2959672

2959672

MICROGUARD OM - Oil Mist HEPA Filters, Custom Configuration | #2959672

MICROGUARD® OM filters feature media and construction intended for mist collection systems for turning, milling and grinding machinery processes using petroleum based cutting fluids.
MICROGUARD OM can be used in HEPA frame and housing systems.


Especificaciones técnicas

  • Número de modelo: M1914U76-MAG00000M OIL MIST
  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: High Efficiency Particulate Air Filters
  • Estilo de productos: HEPA Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability
Safety Warning

Información del artículo

The Parker MICROGUARD® OM product line features pleated, fiberglass media for mist collection systems for turning, milling and grinding machinery processes using petroleum based cooling fluids.
Designed for use in higher air flow applications up to 500 FPM, deliver HEPA filtration efficiency at 95% on 0.3 micron particles.
State-of-the-art engineering utilizes a unique score fold pleat design that increases media surface area and reduces opportunities for media damage during handling.

MICROGUARD media is a continuous sheet of laid paper produced from glass microfibers which is subject to 11 distinct tests and inspections prior to shipment.
Markets
•Process Air Filtration
Applications
•Industrial manufacturing
Benefits
Use in applications requiring filter for mist collection systems for turning, milling and grinding machinery processes using petroleum based cooling fluids
Offers longer service life and fewer filter change-outs with higher dust holding capacity
Fully sealed media pack prevents leakage and air bypass
Features
Filtration efficiency rating: 95% on 0.3 micron
Depth (in.): 11 ½
Materials of construction: 16-gauge metal frame or 0.063 roll formed aluminum, micro-glass fiber media with Aluminum separators
Maximum operating temperature, metal 180 °F (82 °C)
Rated face velocity: 500 FPM for 11 ½” filter depth
Recommended final resistance: Twice initial resistance
Classified per UL Standard 900 for Flammability

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Teléfono

1-866-247-4827

Fax

1-866-601-1809

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
682632