MICROPLEAT - Mini-Pleat HEPA and ULPA Filters | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño nominal

Clasificación de eficiencia del filtro

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
MICROPLEAT - Mini-Pleat HEPA and ULPA Filters

MICROPLEAT - Mini-Pleat HEPA and ULPA Filters

MICROPLEAT filters feature a micro-glass media in a full range of materials and configurations to install in all types of housings and framing systems, from clean room ceiling grids and modules to benches and self-contained equipment.

Especificaciones técnicas

  • Material de las juntas: 1/4" (D) x 3/4" (W) Urethane Gasket, Air Leaving Side
  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: High Efficiency Particulate Air Filters
  • Estilo de productos: HEPA Frame System
  • Para tipo de fluido: Air
  • Número de modelo: H2424R00-0N0000036, H2323R55-0N0000036, H2448R00-0N0000036, H2347R55-0N0000036, H2424R00-0N0000046, H2448R00-0N0000046, H2424R00-0N00000F6, H2448R00-0N00000F6
  • ACTUAL HEIGHT: 24 inch, 23.625 inch
  • ACTUAL WIDTH: 23.625 to 48 inch
  • ACTUAL DEPTH: 2.75 inch
  • Peso: 14.0 lbs. - 34 lbs.
  • AIR FILTER FRAME/HEADER TYPE: 4 Piece Box
  • Materiales de fabricación: Anodized Extruded Aluminum
  • Tipo de junta: Urethane Sealant
  • Pleat Separator Type: 2" Mini-Pleat Bead Pack
  • Material del filtro: Microglass with Acrylic Binder
  • Área del filtro: 92 to 232 ft2
  • Valor de filtración (micras): HEPA
  • Caudal: 306 to 720 CFM
  • Resistencia inicial: 0.45 to 0.65 in wg
  • Rated Air Velocity: 90 ft/min
  • Temperatura máxima de funcionamiento: 160 °F
  • PACKAGE QUANTITY: 1
  • Método de prueba: Individually Tested per IEST-RP-CC001
  • Cumplimiento con especificaciones: Classified per UL Standard 900 for Flammability
Safety Warning

Descripción completa del producto

The Parker MICROPLEAT product line is comprised of four standard sizes.
Designed for applications up to 90 FPM, deliver HEPA filtration efficiency at 99.99% on 0.3 micron particles or ULPA filtration efficiency at 99.9995% on 0.12 micron.
Uniquely designed for lower air flow applications where uniform laminar air flow is needed, MICROPLEAT filters are available to meet both High-Efficiency Particulate Air (HEPA) and Ultra-Low Particulate Air (ULPA) minimum ratings up to 99.97% at 0.3 microns and 99.999% at 0.12 microns, respectively. The filters feature micro-fiber glass media and a mini-pleat design that provide outstanding particulate removal, dust-holding capacity. Parker’s MICROPLEAT filters are available in a wide range of materials and configurations to install in all types of housings and framing systems. This flexibility makes them an easy and effective upgrade for improving indoor air quality. Whether a HEPA or ULPA MICROPLEAT filter is selected, both are ideal for use in ceiling mount systems or areas where space is limited.

MICROPLEAT filters are subject to 11 distinct tests and inspections prior to shipment.
Markets
•Commercial and Industrial HVAC
•Process Air Filtration
Applications
•Food processing
•Microelectronics manufacturing
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing
Benefits
?Use in applications requiring filter for higher efficiency
?Energy savings – Lower pressure drop than standard filters due to highly refined media.
?Fully sealed media pack prevents leakage and air bypass
Features
?Filtration efficiency rating: 99.99% on 0.3 micron
?Depth (in.): 2 ¾
?Materials of construction: Anodized extruded Aluminum frame, micro-glass fiber media with mini-pleat separators
?Maximum operating temperature, metal 160 °F (71 °C)
?Rated face velocity: 90 FPM for 2 3/4” filter depth
?Recommended final resistance: Twice initial resistance
?Filters individually tested per IEST-RP-CC001
?Classified per UL Standard 900 for Flammability

Documentos relacionados

×
Productos Tamaño nominal Clasificación de eficiencia del filtro
2995766 24 x 24 x 2-3/4 (WxHxD) 99.99% on 0.3 Micron Particulate (Scanned)
2995239 23-5/8 x 23-5/8 x 2-3/4 (WxHxD) 99.99% on 0.3 Micron Particulate (Scanned)
2995765 24 x 48 x 2-3/4 (WxHxD) 99.99% on 0.3 Micron Particulate (Scanned)
2999317 23-5/8 x 47-5/8 x 2-3/4 (WxHxD) 99.99% on 0.3 Micron Particulate (Scanned)
2595584 24 x 24 x 2-3/4 (WxHxD) 99.999% on 0.3 Micron Particulate (Scanned)
2595583 24 x 48 x 2-3/4 (WxHxD) 99.999% on 0.3 Micron Particulate (Scanned)
2697592 24 x 24 x 2-3/4 (WxHxD) 99.9995% on 0.12 Micron Particulate (Scanned)
2699012 24 x 48 x 2-3/4 (WxHxD) 99.9995% on 0.12 Micron Particulate (Scanned)

687PDC
682632