VA35/VG35 Series - Mobile Directional Control Valves – VA35/VG35 Series | Parker NA

Mobile Directional Control Valves – VA35/VG35 Series | #VA35/VG35 Series

VA35/VG35 Series

Mobile Directional Control Valves – VA35/VG35 Series | #VA35/VG35 Series

Parker’s VA35/VG35 is a sectional, open center, CF (constant flow), directional control valve for mobile machines. It is typically applied between 20 and 45 GPM pump flow.


Especificaciones técnicas

  • Para tipo de fluido: Hydraulic Oil
  • Material del cuerpo: Low Pressure Gray Iron, High Pressure Compacted Graphite
  • Temperatura máxima de funcionamiento: +200 °F
  • Índice de caudal máximo: 246 L/min, 65 gal/min
  • Configuración: Sectional
  • Temperatura mínima de funcionamiento: -40 °F
  • Tipo de montaje: Inline
  • Tipo de accionamiento: Solenoid Operated
  • Presión de trabajo máxima: Pressures up to 3500 psi, Pressures up to 240 lpm bar
  • Material de la junta: Nitrile
  • Función: Open-Center, Closed Center Directional Control Valve
Safety Warning

Información del artículo

Parker's  VA35/VG35 valve is a sectional, “stack-type” open center, directional control valve for mobile machines. Work sections are offered in many functional types and inlet/outlet sections. Working sections are available in either series or parallel and can be assembled in any combination or sequence without affecting the performance of other work sections on the valve bank.

Markets:
• Construction Equipment
• Material Handling Equipment
• Mining
• Other Mobile
• Other Natural Resources
• Refuse
• Vocational & Municipal Equipment

Feature/Benefits:
• Dirt tolerant, quick response
• Differential area main relief valves
• Outstanding pressure drop and balance
• The standard maximum work port size is SAE-12
• Inlets are typically ported SAE-16 and the outlets SAE-20
• Provides excellent feathering control and low spool force
• Rated at 2500 PSI inlet and 45 GPM maximum pump flow
• Minimizes heat generation especially when retracting cylinders
• Standard actuation methods are spring return, detent, pneumatic, and hydraulic remote

Applications:
• Suitable for Various Mobile Applications

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC VALVE DIVISION

520 TERNES AVE

ELYRIA

OH

UNITED STATES

44036-4026

Teléfono

4403665100

Fax

4403665253

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687505