FlexiLip (LFN), Multi-purpose Single Lip Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FlexiLip (LFN), Multi-purpose Single Lip Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure

FlexiLip (LFN), Multi-purpose Single Lip Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure

High speed, low pressure FlexiLip™ rotary shaft seal. Single lip profile functions at speeds to 5000 fpm (25 m/s) and pressures to 60 psi. Optional metal support band for extended temperature capability and shaft sizes over 4”.

Especificaciones técnicas

  • Diámetro exterior: O-ring Centered in the OD
  • Función: Fluid Retention
  • Tamaño: 0.625 to 12.000 inch, 16 to 305 mm
  • Tamaño de la sección transversal radial: 0.250 inch (minimum), 6.4 mm (minimum), 0.312 inch (minimum), 7.9 mm (minimum)
  • Anchura mínima: 0.250 inch, 6.4 mm, 0.312 inch, 7.9 mm
  • Presión de trabajo máxima: 7 to 100 psi
  • Velocidad de corte máxima: > 3200 (> 16.3 m/s) ft/min, > 16.3 m/sec
  • Desviación del eje máxima: 0.003"
  • Desalineación máxima del eje con el diámetro: 0.005"
  • Temperatura mínima de funcionamiento: Varies (depending on material)
  • Temperatura máxima de funcionamiento: Varies (depending on material)
  • Tipo de aplicación térmica: Varies (depending on material)
  • Tipo de junta: O-ring OD
  • Material de junta del eje: PTFE
Safety Warning

Descripción completa del producto

Parker’s FlexiLip™ seals utilize PTFE lip materials in rotary shaft applications where elastomeric lip materials fail to meet operating requirements such as temperature range, chemical resistance or friction and are an economical alternative to mechanical seals.

A mandrel formed primary lip dynamically seals on the shaft and an O-ring centered on the OD keeps the seal fixed in the bore as the shaft rotates. For temperatures <0 or >250°F, or shaft size >4”, specify profile with integrated stainless steel support band (LFN-S).

Performance capabilities of solid PTFE FlexiLip rotary shaft seals include:
• Low friction
• High surface speed
• Wide temperature range, subject to limitation of elastomer O- ring
• Ultra broad chemical compatibility
• Dry running ability in dynamic sealing applications
• Resistance to degradation, heat aging and physical property alteration during temperature cycling (subject to limitation of elastomer O-ring)

LFN-N: Mandrel-formed primary ID lip. O-ring centered in the OD for bore retention.
LFN-S: Mandrel-formed primary ID lip. Integrated stainless steel support band. O-ring centered in the OD for bore retention.

Standard PTFE lip materials include:
• 0127, Mineral Filled PTFE — FDA compliant for rotary applications
• 0204, Fiberglass and MoS2 Filled PTFE
• 0301, Graphite Filled PTFE
• 0502, Carbon Fiber Filled PTFE
• 0615, Proprietary Low Wear PTFE

Shaft Diameter Limits: 0.625” to 12.000" (16 to 305 mm)

Cross-Section Limits:
LFN-N: Min: 0.250” (6.4 mm)
LFN-S: Min: 0.312” (7.9 mm)

Width Limits:
LFN-N: Min: 0.250” (6.4 mm)
LFN-S: Min: 0.312” (7.9 mm)

Maximum Pressure Limit: 60 psi (4.1 bar).
Note: Seals that are retained with an extrusion gap smaller than 0.020” (0.5 mm) will go to higher pressures than listed. Consult Parker EPS Division Engineering.

Maximum Surface Speed: 5000 fpm (25..4 m/s)

Typical Applications:
The versatility of Parker’s FlexiLip designs make it suitable for a wide range of applications including motors, gearboxes, pumps, bearings, compressors, cryogenics, rolls, extruders, valves, blowers, spindles, robotics, mixers.

Documentos relacionados

×
Productos Estilo
LFN-N FlexiLip Standard
LFN-S FlexiLip Banded

687PDC
687567