Filtros de gas natural

Filtrar por

No hay ningún filtro seleccionado

Tipo de pieza

Presión de trabajo

Tipo de productos

Materiales de fabricación

Marca

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Filtros de gas natural


Filtros de gas natural


Finite's inline compressed natural gas FFC-112 filter Series features a light weight robust construction and is is designed to protect critical engine components from contaminants in CNG fuel.

Viendo 10 de 12

Finite's Inline compressed air and gas FFC-213 filter series is used onboard heavy duty truck and bus CNG(Compressed Natural Gas) powered vehicles.

Viendo 10 de 4

High efficiency stainless steel filters for the treatment of biogas from anaerobic digesters and landfills for flow rates of up to 1110m³/h and a maximum operating pressure of 0.5 barg.

Viendo 10 de 8

Protecting the fuel injectors and components of an alternative fuel system is vital to efficient vehicle operation. Racor CNG filters ensure removal of damaging aerosol contamination as small as 0.3 to 0.6 micron

Parker Finite inline compressed air and gas FFC-110 filter series is often used onboard CNG (Compressed Natural Gas) powered vehicles.

Viendo 10 de 4

Parker Finite inline compressed air and gas FFC-113 replacement filters are used commonly onboard CNG (Compressed Natural Gas) powered vehicles.

Viendo 10 de 2

Parker TGA series filters for filtration of technical and industrial gases in applications up to 50 bar(g).

Viendo 10 de 232

Parker TGS Series large flow fabricated filters for filtration of technical and industrial gases in applications up to 16 bar(g).

Viendo 10 de 80

Racor FFC Series Replacement (Type C) Coalescer Elements for Compressed Natural Gas (CNG) Filtration

Viendo 10 de 8

Racor FFC CNG Filter / Service Elements protect alternative fuel system injectors and components by removing aerosol contaminants in CNG as small as 0.3 – 0.6 micron with up to 99.97% efficiency.

Viendo 10 de 15

ATEX approved stainless steel filters for filtration of technical and industrial gases in applications up to 16 bar(g).

Viendo 10 de 8

Maximum operating pressures differ between port sizes, with a maximum pressure rating of 345 barg available. Typically, industry application requirements are for filtration grades of 1 micron.

Viendo 10 de 8

Parker Zander F-CNG series fabricated carbon filters for CNG filtration applications up to 16 bar(g).

Viendo 10 de 72

Parker Zander G-CNG series filters for CNG filtration applications up to 350 bar(g).

Viendo 10 de 72

Parker Zander TGE Series stainless steel filters for filtration of technical and industrial gases in applications up to 16 bar(g).

Viendo 10 de 88

687PDC
687PDC