Brass Needle Valve, Low Pressure - NV Series | #NV106C-6-4


LOADING IMAGES
NV106C-6-4
Click to View CAD Model

Brass Needle Valve, Low Pressure - NV Series | #NV106C-6-4

Parker's all brass needle valves have a metal-to-metal seats and are for use in applications in which the desired flow must be maintained with little to no variance.


Especificaciones técnicas

  • Estilo de la conexión 2: Male Pipe
  • Estilo de la conexión 1: Compression
  • D.E. del tubo de la conexión 1 (pulg): 3/8
  • D.E. del tubo de la conexión 2 (pulg): na
  • Tamaño de la rosca de la conexión 2 (pulg): 1/4
  • Estilo: Compression to Pipe
  • Tamaño de la rosca de la conexión 1 (pulg): na
  • Forma: In Line
  • Material del cuerpo: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

Needle valves create a means of controlling the flow of liquids or gases through the valve mechanism. It is possible to easily adjust the flow rate to any specific amount desired, making the needle valve useful in a number of applications. Parker's all brass needle valves have metal-to-metal seats with fine thread screwdown making them ideal for situations in which the desired flow must be maintained with little to no variance. By controlling the needle valve rate, stress on the delivery system is kept to a minimum. The specialty formulated low temperature seal in the Parker needle valve remains elastic to temperatures as low as -40°F.  
Parker's needle valves should always be installed with the pressure against the seat.

Markets
• Industrial
• Pneumatic
• MRO
• Packaging
• Water

Features/Benefits:
• Accurate flow control
• Corrosion resistance
• Forged brass for improved long-term mechanical strength
• Metal-to-metal seal for positive sealing
• Low temperature seal for improved performance

Applications:
• Pneumatic control lines
• Water circuits
• Machine tools
• Textile

Custom configurations and sizes are available upon request. Contact us for additional information.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

Teléfono

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687547