M2 - High Speed Motor - Nichols™ M2 Series | Parker NA

High Speed Motor - Nichols™ M2 Series | #M2

M2

High Speed Motor - Nichols™ M2 Series | #M2

The Nichols™ M2 high speed gerotor motor has a wide range of smooth operating speeds. Capable of running on low viscosity fluids, it has high starting torque. Intermittent pressureto 2400 psi, torque to 1500 lb-in. Speed ranges from 15 to 5000 rpm.


Especificaciones técnicas

  • Marca: Nichols™
  • Desplazamiento: 13.9 to 83.2 cm3/rev (Motor), 0.85 to 5.08 inch3/rev (Motor)
  • Diferencia de presiones máxima: 165 bar Intermittent (138 Continuous), 1400 to 2400 psi Intermittent (1000 to 2000 Continuous)
  • Índice de caudal máximo: 76 to 132 L/min Intermittent (76 to 132 Continuous), 20 to 35 gal/min Intermittent (20 to 35 Continuous)
  • Par de salida máximo: 5.4 to 30 Nm Intermittent (4.4 to 26 Continuous), 290 to 1250 lb-inch Intermittent (230 to 1000 Continuous)
  • Par de arranque mínimo: 5 to 29 Nm Intermittent (4.5 to 36 Continuous), 261 to 1125 lb-inch Intermittent (207 to 900 Continuous)
  • Velocidad operativa máxima: 1500 to 5000 RPM at Intermittent Flow
  • Diámetro del eje: 0.875 inch
Safety Warning

Información del artículo

The Nichols™ M2 Series is a versatile hydraulic high speed gerotor motor with a wide range of smooth-operating speeds. The Nichols M2 Series features operating speed of 5 to 5000 rpm, intermittent pressures to 1400 psi and torques to 1500 lb-in. The M4 Series has bi-directional operation with heavy-duty bearings, two rotating parts in the power element, and a high pressure shaft seal.

Markets:
• Factory Automation
• Packaging Machinery
• Printing Equipment
• Vehicle Assembly Facilities
• Material Handling Equipment
• Forestry Equipment
• Mining
• Oil & Gas
• Agricultural Machinery

Features/Benefits:
• High starting torque (typically 90% of running torque)
• Smooth operation at this wide range of speeds
• Contamination resistant
• Operation with low viscosity fluids
• Simple design (two rotating parts in power element)
• Extended operating life and low noise level
• Heavy duty bearings capable of withstanding radial and thrust loads


Applications:
• Fan Drives
• Swing Drives
• Winches
• Vibratory Drives

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC PUMP & MOTOR DIV

2745 SNAPPS FERRY RD

GREENEVILLE

TN

UNITED STATES

37745-1790

Teléfono

4236398151

Fax

4237872418

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688058