Nitrile 70 Durometer O-Ring, General Purpose (N0674-70) | #N0674 2-015


LOADING IMAGES
N0674 2-015

Nitrile 70 Durometer O-Ring, General Purpose (N0674-70) | #N0674 2-015

Parker's nitrile rubber (NBR) O-rings are very compatible with oils and gases.


Especificaciones técnicas

  • Diámetro interior: 0.551 inch
  • Anchura: 0.07 inch
  • Opciones de material de polímero: Acrylonitrile-Butadiene Nitrile (NBR)
  • Durómetro: 70 Shore A
  • Tipo de aplicación térmica: Standard (-30F to 250F) °F
  • Temperatura mínima de funcionamiento: -30 °F
  • Temperatura máxima de funcionamiento: 250 °F
  • Para tipo de fluido: Oils
  • Industria: General
  • Cumplimiento con especificaciones: UL, MIL/Aero, MIL/Aero, UL-Fire, UL-GasAlc, UL-MPSGas, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-Ammonia, UL-DryChem, MIL-G-21569B Class I, UL-GasAlc, UL-MPSGas, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-Ammonia, UL-DryChem, MIL-G-21569B Class I
  • Región de origen: North America
  • Con lubricación interna: No
  • Color: Black
Safety Warning

Información del artículo

Parker's Nitrile rubber (NBR) is the general term for acrylonitrile butadiene copolymer. The acrylonitrile content of nitrile sealing compounds varies considerably (18% to 50%) and influences the physical properties of the finished material. The higher the acrylonitrile content, the better the resistance to oil and fuel. At the same time, elasticity and resistance to compression set is adversely affected. In view of these opposing realities, a compromise is often drawn, and a medium acrylonitrile content selected. NBR has good mechanical properties when compared with other elastomers and high wear resistance. NBR is not resistant to weathering and ozone.

• Heat resistance
• Up to 100°C (212°F) with shorter life @ 121°C (250°F)
• Cold flexibility
• Depending on individual compound, between -34°C and -57°C (-30°F and -70°F)
• Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)
• Used for general purpose, MIL-G-21569 CL 1, UL Listed

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

O-Ring & Engineered Seals Division

2360 PALUMBO DR

LEXINGTON

KY

UNITED STATES

40512-3730

Teléfono

8592692351

Fax

8593355128

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687519