NITROSource Plus Nitrogen Gas Generator (3% to 5 ppm maximum remaining oxygen content) | #NSP-070-UZNHI-00A


LOADING IMAGES
NSP-070-UZNHI-00A NSP-070-UZNHI-00A NSP-070-UZNHI-00A NSP-070-UZNHI-00A NSP-070-UZNHI-00A
Click to View CAD Model

NITROSource Plus Nitrogen Gas Generator (3% to 5 ppm maximum remaining oxygen content) | #NSP-070-UZNHI-00A

Advanced technology nitrogen gas generator for industry leading performance; a source of increased productivity, sustainability and profitability. NITROSource Plus provides nitrogen gas of 97% to 99,9995% equivalent nitrogen purity.


Especificaciones técnicas

  • Pureza de nitrógeno: Ultra High
  • Ahorro energético: No
  • Caudal: 21.9 to 33.3 m³/h @ 7 barg
  • Contenido en oxígeno: 50 to 5ppm
  • Dew Point Monitoring: Inlet
  • Analizador de oxígeno incluido: Zirconia
  • Marca: Parker
  • División: Gas Separation and Filtration Division EMEA
  • Industria: Food & Beverage, Aviation, Oil & Gas, Industrial Manufacturing Equipment
  • Aplicación: Industrial
  • Tecnología: Filtration
  • Tipo de productos: Nitrogen Gas Generator
  • Tipo de gas generado: Nitrogen
  • Tamaño del puerto de entrada: 1"
  • Tamaño del puerto de salida: 1"
  • Tipo de puerto: BSPP
  • Requisitos eléctricos: Yes
  • Voltaje de entrada: 100 to 240 VAC
  • Consumo de energía: 100 W
  • Temperatura ambiente: 5 to 50 °C, 41 to 122 °F
  • Rango de presión de entrada: 5 to 13 barg, 72.5 to 188.5 psig
  • Rango de presión de salida: 3.5 to 11.5 barg, 50.7 to 166.8 psig
  • Grado de protección de admisión: IP32, NEMA 2
  • Especificaciones de la calidad del aire de entrada: ISO 8573-1:2010 Class 2.4.1 (Minimum)
  • Peso: 805.0 kg, 1774.0 lbs
  • Altura: 2063.0 mm, 81.2 inch
  • Anchura: 550.0 mm, 21.6 inch
  • Profundidad: 1728.0 mm, 68.0 inch
  • Nivel de ruido: < 75 dB (Avg)
Safety Warning

Información del artículo

The NITROSource Plus nitrogen gas generator range is designed to revolutionize your operations with its state of the art Pressure Swing Adsorption (PSA) technology. This advanced system offers an on-site, reliable, high purity nitrogen gas solution that is efficient and cost effective.

Parker’s NITROSource Plus is engineered to meet the stringent demands of a variety of industries including food and beverage, pharmaceuticals, electronics manufacturing, chemical processing and laser cutting, to name a few. By generating nitrogen gas directly from ambient air, it eliminates the need for traditional, costly, and logistically complex methods of nitrogen supply such as high pressure gas cylinders or bulk liquid deliveries.

With NITROSource Plus nitrogen gas generators, you benefit from unparalleled performance and versatility. The system is designed to deliver consistent nitrogen purities ranging from 97% to 99.9995% catering to the specific requirements of your processes. This not only ensures product quality and safety but also enhances operational efficiency and reduces downtime.

In addition to its superior performance, NITROSource Plus range offers significant cost savings and environmental benefits. By producing nitrogen gas on demand, NITROSource Plus minimizes waste and reduces the carbon footprint associated with transportation and handling of compressed gas. The robust design ensures long-term reliability and minimal maintenance, providing seamless integration into your existing operations.

Key Features and Benefits

• Advanced Control System
A multi voltage, multi frequency, PLC with a 7" colour touchscreen, paired with an intelligent and intuitive user interface allows quick and easy operation.

• Remote Monitoring
Remotely monitor the generator through an online webserver or various connection methods and communication protocols.

• Energy Saving Technology (EST)
Reduces air consumption by matching the compressed air requirement to the nitrogen outlet flow, saving energy and money.

• Integral Oxygen Analyser

New integral Zirconia technology oxygen analyser, offering greater accuracy and faster response time with a vastly longer service life.

• Outlet Pressure Regulation
Maintains a stable nitrogen outlet pressure protecting the application or process from fluctuations and over-pressure.

• Mass Flow Controller
Ensures that the output nitrogen flow and pressure remains stable regardless of downstream fluctuations.

• Industry Compliance

Independently tested by a third party accredited authority to demonstrate compliance with global standards for food, beverage and pharmaceutical grade nitrogen.

• Extended Warranty
A 1+4 or 1+9 year extended warranty is available providing the generator is installed, registered, operated and maintained with the correct Parker pre-treatment package.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Teléfono

+44 (0)191 402 9000

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A22066