Connect under Pressure, Heavy Duty, Hydraulic Flat Face Quick Couplings - FET Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Connect under Pressure, Heavy Duty, Hydraulic Flat Face Quick Couplings - FET Series Connect under Pressure, Heavy Duty, Hydraulic Flat Face Quick Couplings - FET Series Connect under Pressure, Heavy Duty, Hydraulic Flat Face Quick Couplings - FET Series

Connect under Pressure, Heavy Duty, Hydraulic Flat Face Quick Couplings - FET Series

Parker's FNC coated, steel high-pressure, non-spill, screw to connect hydraulic couplers can connect under pressure for use in heavy duty, high impulse hydraulic applications where fluid lines require fast and easy connection and disconnection.

Especificaciones técnicas

  • Aplicación: High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
  • Presión de trabajo máxima: 6000.0 psi, 414.0 bar
  • Tipo de productos: Thread to Connect
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Tipo de válvula: Non-spill
  • Temperatura mínima de funcionamiento: -40 °F
  • Tamaño del cuerpo: 3/8 to 2 inch
  • Rango de presión de vacío: No
  • Tipo de conexión: Female NPTF, Female ORB, Code 62 Flange Head and Pad
  • Material del cuerpo: Steel
  • Tipo de recubrimiento: Black FNC Coating
  • Material de la junta: Polyurethane/Nitrile
Safety Warning

Descripción completa del producto

FET Series threaded hydraulic quick couplers are rated up to 6000 psi and connect with FET Series nipples. They are interchangeable with similar high pressure screw to connect couplings by other manufacturers. Heavy duty port options include Code 62 flange head and pad.


Parker's FET Series are high pressure (6000 psi), non-spill, flat face hydraulic quick connect couplers. The coupler sleeve and nipple body must be manually threaded together to make the connection. These rugged hydraulic quick connect fittings are built with high strength materials and are impulse resistant.


The coupler and nipple have stainless steel non-spill, hydraulic flat face valves and can be connected under residual pressure up to 5000 psi and disconnected under residual pressure up to 2500 psi. When the external red O-ring is fully covered by the sleeve, it visually indicates that a complete connection has been made.


Technical Characteristics:

• Sizes: 3/8” to 2"

• Material: Steel with FNC coating for extended durability, stainless steel valve (2" has steel valve)

• Port Ends: Female NPTF, Female ORB, Code 62 flange head and pad

• Seal: Nitrile, polyurethane


Markets:

• Oil and Gas

• Construction

• Mining

• Forestry


Features/Benefits:

• Interchangeable with similar thread to connect couplings by other manufacturers

• Sizes 3/8" - 1/1/2" have stainless steel valves, 2" valve is steel

• When the external red color O-ring is fully covered by the sleeve, it provides visual indication that a complete connection has been made.

• Connect and disconnect under residual pressure

• High strength materials are impulse resistant for demanding applications


 Applications:

• On-shore drilling and oil field equipment

• High impulse mobile circuits

• Excavator attachments

• Tunnel boring

Documentos relacionados

×
Productos

687PDC
687539