OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo de manguera

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB

OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB OBSOLETE

Nota: Este producto ya no está disponible - por favor, póngase en contacto con nosotros para obtener más ayuda.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Cumplimiento con especificaciones: FDA 21 CFR 177.1550, FDA 21 CFR 177.2660, ISO 10993.0, USP Class VI
  • Conector compatible: PAGE Series
  • Peso: 0.11 to 0.53 kg/m, 0.08 to 0.36 lb/ft
  • Diámetro interior: 1/2 to 4 inch, 12.7 to 101.6 mm
  • Presión de trabajo máxima: 10 to 35 bar, 1.0 to 3.5 MPa, 150 to 500 psi
  • Temperatura máxima de funcionamiento: 300 °F, 149 °C
  • Aplicación: Fluid Handling, Food & Beverage Processing, Industrial, Paint, Pharmaceutical, Semiconductor
  • Factor de diseño: n/a
  • Material del refuerzo de la manguera: Multiple Layers of Rubber with Double Wire Helix
  • Rango de presión de vacío: 762 mm-Hg, 30 inch-Hg
  • Material del tubo interno de la manguera: Natural, Perfluoroalkoxy Alkanes (PFA) Static Dissipative, Fluorinated Ethylene Propylene (FEP)
  • Radio de curvatura mínimo: 2-1/2 to 22-1/2 inch, 64 to 572 mm
  • Tamaño: -8 to -64
  • Diámetro exterior: 0.330 inch, 0.551 inch, 0.670 inch, 0.720 inch, 1.100 inch, 1.540 inch, 2.070 inch, 2.990 inch, 4.330 inch, 0.490 mm, 0.760 mm, 1.00 mm, 1.07 mm, 1.51 mm, 2.30 mm, 3.09 mm, 4.46 mm, 6.46 mm
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Medio: Chemicals (Paint), Food & Beverage (Cooking Oil), Industrial Fluids, Pharmaceutical Fluids (Cosmetics), Water

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker PAGE RCTW/RCTB Hoses are extremely flexible, easy to clean and handle temperatures up to 300ºF/149ºC. The EPDM rubber covers the FEP/PFA tube with multiple layers of rubber and polyester reinforcement with an added helical wire for support. The rubber and polyester insulates the tube, eliminating the risk for burns that are commonly associated with Stainless Steel reinforcement, and the wire helix supports full vacuum service.

Applications
-Food & Beverage
-Pharmaceutical
-Fluid handling
-Chemical
-Industrial
-Paint
-Semiconductor

Notes
Decrease working pressure one percent for every 2°F above 212°F
Operating pressures shown are for non-impulse service
Working and burst pressures figured at 73°F /23°C
- Hose dimensions are nominal
- Cannot be used with 90 or 91N series fittingss
Use crimp collar RC300 with fittings

Documentos relacionados

×
Productos Estilo de manguera D.I. de la manguera (pulg)
08-RCTW Natural 1/2
12-RCTW Natural 3/4
16-RCTW Natural 1
20-RCTW Natural 1-1/4
24-RCTW Natural 1-1/2
32-RCTW Natural 2
40-RCTW Natural 2-1/2
48-RCTW Natural 3
64-RCTW Natural 4
08-RCTB Static Dissipative 1/2
12-RCTB Static Dissipative 3/4
16-RCTB Static Dissipative 1
20-RCTB Static Dissipative 1-1/4
24-RCTB Static Dissipative 1-1/2
32-RCTB Static Dissipative 2
40-RCTB Static Dissipative 2-1/2
48-RCTB Static Dissipative 3
64-RCTB Static Dissipative 4

687PDC
687563