OIL-X Genuine Replacement Compressed Air Filter Elements | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de filtro

Valor de filtración (micras)

Para su uso con

Cantidad por caja

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OIL-X Genuine Replacement Compressed Air Filter Elements

OIL-X Genuine Replacement Compressed Air Filter Elements

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker OIL-X die cast aluminium compressed air filters.

Especificaciones técnicas

  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Compressed Air Filter Element
  • Tipo de filtro: Coalescing, Dry Particulate and Oil Vapour Reduction
  • Serie del producto: OIL-X Genuine Replacement Compressed Air Filter Elements
  • Aplicación: Compressed Air and Nitrogen Gas Applications
  • Industria: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Para su uso con: OIL-X PX0 and P0 housings
  • Valor de filtración (micras): 1 micron
  • Intervalo de carga del elemento: Coalescing and Dry Particulate (AO, AA): 12 months

    Oil Vapour Reduction (ACS): When oil vapour or odour is detected.
  • Número de elementos: PX/P010-055: 1

    Required PX/P060: 3 Required
Safety Warning

Descripción completa del producto

Since the introduction of the first OIL-X range, Parker has continued to develop both the compressed air filter and the standards governing compressed air quality. Constantly innovated, OIL-X, utilizing domnick hunter filtration technology, has become the leader for compressed air filtration. Providing the exact balance between air quality, energy efficiency and low lifetime costs.

The OIL-X die cast aluminium filter range includes:
• General purpose and high efficiency coalescing and dry particulate filter grades (AO & AA) for the removal of water and oil aerosols, solid particulates and micro-organisms

• Oil vapour removal grade (ACS) for the removal of oil vapour

Sizing and Selection
Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker OIL-X replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Documentos relacionados

×
Productos Tipo de filtro Valor de filtración (micras) Para su uso con Cantidad por caja
P010ACS ACS Oil Vapour Reduction Not Applicable PX010 / P010 Housings 1
P015ACS ACS Oil Vapour Reduction Not Applicable PX015 / P015 Housings 1
P020ACS ACS Oil Vapour Reduction Not Applicable PX020 / P020 Housings 1
P025ACS ACS Oil Vapour Reduction Not Applicable PX025 / P025 Housings 1
P030ACS ACS Oil Vapour Reduction Not Applicable PX030 / P030 Housings 1
P035ACS ACS Oil Vapour Reduction Not Applicable PX035 / P035 Housings 1
P040ACS ACS Oil Vapour Reduction Not Applicable PX040 / P040 Housings 1
P045ACS ACS Oil Vapour Reduction Not Applicable PX045 / P045 Housings 1
P050ACS ACS Oil Vapour Reduction Not Applicable PX050 / P050 Housings 1
P055ACS ACS Oil Vapour Reduction Not Applicable PX055 / P055 Housings 1
P060ACS ACS Oil Vapour Reduction Not Applicable PX060 / P060 Housings 1
P010AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX010 / P010 Housings 1
P015AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX015 / P015 Housings 1
P020AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX020 / P020 Housings 1
P025AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX025 / P025 Housings 1
P030AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX030 / P030 Housings 1
P035AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX035 / P035 Housings 1
P040AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX040 / P040 Housings 1
P045AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX045 / P045 Housings 1
P050AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX050 / P050 Housings 1
P055AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX055 / P055 Housings 1
P060AO AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX060 / P060 Housings 1
P010AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX010 / P010 Housings 1
P015AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX015 / P015 Housings 1
P020AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX020 / P020 Housings 1
P025AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX025 / P025 Housings 1
P030AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX030 / P030 Housings 1
P035AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX035 / P035 Housings 1
P040AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX040 / P040 Housings 1
P045AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX045 / P045 Housings 1
P050AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX050 / P050 Housings 1
P055AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX055 / P055 Housings 1
P060AA AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX060 / P060 Housings 1
P010AAX25 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX010 / P010 Housings 25
P010ACSX25 ACS Oil Vapour Reduction Not Applicable PX010 / P010 Housings 25
P010AOX25 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX010 / P010 Housings 25
P015AAX25 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX015 / P015 Housings 25
P015ACSX25 ACS Oil Vapour Reduction Not Applicable PX015 / P015 Housings 25
P015AOX25 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX015 / P015 Housings 25
P020AAX25 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX020 / P020 Housings 25
P020ACSX25 ACS Oil Vapour Reduction Not Applicable PX020 / P020 Housings 25
P020AOX25 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX020 / P020 Housings 25
P025AAX12 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX025 / P025 Housings 12
P025ACSX12 ACS Oil Vapour Reduction Not Applicable PX025 / P025 Housings 12
P025AOX12 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX025 / P025 Housings 12
P030AAX12 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX030 / P030 Housings 12
P030ACSX12 ACS Oil Vapour Reduction Not Applicable PX030 / P030 Housings 12
P030AOX12 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX030 / P030 Housings 12
P035AAX15 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX035 / P035 Housings 15
P035ACSX15 ACS Oil Vapour Reduction Not Applicable PX035 / P035 Housings 15
P035AOX15 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX035 / P035 Housings 15
P040AAX15 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX040 / P040 Housings 15
P040ACSX15 ACS Oil Vapour Reduction Not Applicable PX040 / P040 Housings 15
P040AOX15 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX040 / P040 Housings 15
P045AAX15 AA High Efficiency Coalescing and Dry Particulate Down to 0.01 micron PX045 / P045 Housings 15
P045ACSX15 ACS Oil Vapour Reduction Not Applicable PX045 / P045 Housings 15
P045AOX15 AO General Purpose Coalescing and Dry Particulate Down to 1 micron PX045 / P045 Housings 15

687PDC
A22066