Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
No hay ningún filtro seleccionado
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
P3NE is a high flow filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3NE is a one piece combined filter/regulator which minimizes space by incorporating two units into one.
Parker's P3NE is a high flow filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3NE is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one. The robust features of the P3NE such as the large filter element and solid control piston guarantees a low pressure drop and extended product life. The self relieving feature plus a balanced poppet provides quick response and accurate pressure regulation to help meet the needs of your air system requirements.
The PN3E comes standard with a 40 micron filter element but keep in mind a 5 micron element is offered for more demanding air purification. For high flow and space restricted applications this product can provide a solution that does not sacrifice performance. The various options available such as auto drain, twist drain, gauge, port block kits, pressure range and port types make this series easy to configure for your application.
Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing
Features/Benefits
• Integral 3/4" or 1" ports (NPT & BSPP)
• High efficiency particulate element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminium construction
• Low temperature -40°C (-40°F) with combined manual / semi-auto drain as standard
• Secondary pressure ranges 12 and 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation
• Optional tamperproof regulator padlock
• Proportional oil delivery over a wide range of air flows
• Possible to fill under system pressure eliminating down time
• Large oil reservoir
Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines pneumatic driven and high flow consumption
Literature and Reference Materials |
---|
0700P Catalog_P3N FRL Products |
Filter-Regulators, Installation and Service Manuals |
Selector Guides |
---|
Pneumatic Calculator |
Productos | Tamaño del puerto | Tipo de cuba | Drenaje | Tipo de elemento de filtro | Rango de presión de salida | Tipo de manómetro | Tipo de regulador de presión | Tamaño del puerto | Tipo de cuba | Drenaje | Tipo de elemento de filtro | Rango de presión de salida | Tipo de manómetro | Tipo de regulador de presión |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P3NEA16GSABNG | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA16GSABNH | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | None | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA16GSABNN | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | None | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA16GSMBNG | 3/4" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA16GSMBNN | 3/4" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | None | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA18GSABNG | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA18GSABNH | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA18GSABNJ | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA18GSABNN | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA18GSMBNG | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA18GSMBNH | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 250 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA18GSMBNN | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA1PGSABNG | 1-1/2" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA1PGSABNJ | 1-1/2" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA1PGSMBNG | 1-1/2" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA1PGSMBNN | 1-1/2" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | None | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA96GSABNG | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA96GSABNH | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | None | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA96GSABNJ | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA96GSABNN | 3/4" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | None | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA96GSMBNG | 3/4" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA96GSMBNJ | 3/4" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA96GSMBNN | 3/4" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | None | Relieving | 1__3/4 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA98ESABNN | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 5 Micron | 125 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__5 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA98ESMBNN | 1" | Metal Bowl, Sight Gauge | Twist Drain | 5 Micron | 125 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__5 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA98GSABNG | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA98GSABNH | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA98GSABNJ | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA98GSABNN | 1" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA98GSMBNG | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA98GSMBNH | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 250 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA98GSMBNJ | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA98GSMBNN | 1" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | None | Relieving | 1__1 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA9PGSABNG | 1-1/2" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA9PGSABNH | 1-1/2" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | None | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA9PGSABNJ | 1-1/2" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA9PGSABNN | 1-1/2" | Metal Bowl, Sight Gauge | Auto Float Drain | 40 Micron | 125 PSI | None | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Auto Float Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA9PGSMBNG | 1-1/2" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA9PGSMBNH | 1-1/2" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 250 PSI | None | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__None __6 | 7__Relieving __7 |
P3NEA9PGSMBNJ | 1-1/2" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 250 PSI | Gauge | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__250 PSI __5 | 6__Gauge __6 | 7__Relieving __7 |
P3NEA9PGSMBNN | 1-1/2" | Metal Bowl, Sight Gauge | Twist Drain | 40 Micron | 125 PSI | None | Relieving | 1__1-1/2 __1 | 2__Metal Bowl, Sight Gauge __2 | 3__Twist Drain __3 | 4__40 Micron __4 | 5__125 PSI __5 | 6__None __6 | 7__Relieving __7 |