P3X (F/R+L) Combos (Lite) - Europe | #P3XCA16GEANGPNW


LOADING IMAGES
P3XCA16GEANGPNW

P3X (F/R+L) Combos (Lite) - Europe | #P3XCA16GEANGPNW

P3XCA is a 124mm combo, 1/2",3/4" BSPP (NPT 1/2") port, 5/40µ, high tech polymer bowl with combined manual/semi-auto or auto drain. Max pressure 16 bar with P2 ranges 0 to 4, 8 & 16 bar, nano-mist lubricator. Temp -10°C to 60°C.


Especificaciones técnicas

  • Opción de drenaje: Auto drain
  • Tamaño del puerto: 3/4 inch
  • Caudal: 0 SCFM, 0 dm3/sec, 0 SCFM, 0 dm3/sec
  • Tipo de productos: 0, 0
  • Configuración: 0, 0
  • Tipo de elemento de filtro: 0 micron
  • Tamaño del puerto: 0 inch, 0 inch
  • Tamaño del orificio del indicador: 0 inch, 0 inch
  • Opción de drenaje: 0
  • Tipo de puerto: 0
  • Rango de presión de entrada máxima: 0, 0
  • Temperatura de funcionamiento: 0 °F, 0 °C
  • Rango de control de presión: 0 psig, 0 bar, 0 psig, 0 bar
  • Material del cuerpo: 0
  • Tipo de cuba: 0
  • Material de la junta: 0
Safety Warning

Información del artículo

Parker's P3X series combo is a configured 2-piece unit consisting a filter regulator and a nano-mist lubricator as one part number. The P3X combo provides accurate pressure regulation, high moisture removal efficiency, and unique nano-mist technology automatically adjusts oil volume to flow rate. This fully featured P3X series combo can be assembled ready for use.     

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Integral 1/2 or 3/4 ports
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Secondary pressure ranges 8 and 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Low temperature -40°C with combined manual/semi – auto drain as standard
• Proportional oil delivery over a wide range of air flows.
• No adjustment necessary (self adjusting)
• Fill from top under system pressure
• Different liquids can be used

Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• Reduce friction at the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A87859