PACIO - Remote I/O System for use with Parker Automation Controller (PAC) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Función

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PACIO - Remote I/O System for use with Parker Automation Controller (PAC)

PACIO - Remote I/O System for use with Parker Automation Controller (PAC)

The PACIO modular IO system adds local and remote IO seamlessly over an EtherCAT E-bus to any existing PAC application. These snap-connecting modules adds any number of digital and analog IO, temperature sensors, and high-speed counters within seconds.

Especificaciones técnicas

  • Tipo de productos: I/O Expansion System
  • Idioma: Programmed using PAC
  • Número de ejes: n/a
  • Modos de control: Digital Inputs/Outputs, Analog Inputs, Analog Outputs, Temperature Module, High-Speed Counter/Encoder Module
  • Interfaz de comunicación: EtherCAT E-bus, Profibus
  • Dispositivo de retroalimentación compatible: n/a
  • Inputs/Outputs: Flexible (network speed dependant)
  • CPU: n/a
  • Voltaje de entrada: 24 VDC
  • Temperatura de funcionamiento: 0 to 55 °C, 32 to 131 °F
  • Cumplimiento con especificaciones: CE (EMC), UL Listed, RoHS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Leveraging the power of the EtherCAT E-bus, PACIO is a modular IO system that seamlessly integrates with the Parker Automation Controller (PAC) to create a custom IO solution to fit any application need. PACIO modules use tool-less, snap-on connectors to build complete remote and local IO stacks within seconds. PACIO modules allow for combinations of digital and analog IO, temperature RTD sensors, and counter/encoder options.

Markets:
• Factory Automation
• Packaging Machinery
• General Automation

Features/Benefits:
• Save copper and time by distributing I/O on the machine or to machine modules that are sold as separate add-on units.
• Modular Design
• Deploy blocks of I/O to machine sections and sell as part of the section package, avoid burdening other sections of the machine.
• Designed for Time  Savings
• Save build time with quick wiring via removable terminals and cage clamp design
• Immediately discern the status of every unit with easy to read LEDs for module and signal statuses.
• Quickly install/remove modules with removable wiring terminals and quick disconnect buttons.
• Connections between PACIO made over an EtherCAT, E-bus network
• Short-circuit protection

Applications:
• Packaging Machines
• Material forming machines
• Handling machines
• Converting and plastic machines
• Printing & Marking Equipment

Technical Specifications:
• Digital Inputs/Outputs :
       24Vdc opto-isolated, PNP and NPN options
       Up to 32 inputs/outputs per module
       Up to 1 A per channel
• Analog Inputs :
       Up to 8 single-ended or 4 differential per module
       0-10V, ±10V, 0-20mA, 4-20mA, 12-bit
       0-10V, ±10V, 13-bit
• Analog Outputs :
       Up to 4 single ended or differential per module
       0-10V, ±10V, 0-20mA 12-bit
• Temperature :
      4-channels of 16-bit Pt/Ni RTD inputs
      Pt100 Measuring Range: -75-670 C
      Ni100 Measuring Range: -60-250 C
      Options for 70-300Ω or 70-3000Ω
• High-Speed Counter/Encoder Module :
       24Vdc PNP inputs
       24Vdc outputs
       Max count rate: 400kHz
       Analog out, ±10V 12-bit
• Operating Temperature : 0-55°C / 32-131°F
• Enclosure Rating : IP20.

Documentos relacionados

×
Productos Tipo de productos Función
PACIO-400-00 Bus Coupler EtherCAT Bus coupler, 3 A
PACIO-450-02 Digital Mixed I/O Module DI16/DO8 (16x inputs/8x outputs), 1 A
PACIO-450-03 Digital Mixed I/O Module DI16/DO16 (16x inputs/16x outputs), 1 ms delay, 0.5 A
PACIO-451-02 Digital Input Module DI32 (32x inputs), 1 ms delay
PACIO-451-03 Digital Input Module DI16 (16x inputs), 1 ms delay
PACIO-450-05 Digital Mixed I/O Module DI8/DO8 (8x inputs/8x outputs), 1 ms delay, 0.5 A
PACIO-452-01 Digital Output Module DO16 (16x outputs), 0.5 A
PACIO-452-02 Digital Output Module DO8 (8x outputs)1 A
PACIO-441-01 Analog Input Module AI4-mA (4x single-ended inputs), 12 Bit
PACIO-441-02 Analog Input Module AI4/8-VDC (4x diff/8x single-ended inputs), 13 Bit
PACIO-442-02 Analog Output Module AO4-VDC/mA (4x analog outputs), 12 Bit
PACIO-443-01 Analog Temperature Module AI4-Pt/Ni100 (4x analog inputs, 70-300 ohm), 16 Bit
PACIO-443-03 Analog Temperature Module AI4-Pt/Ni1000 (4x analog inputs, 70-3000 ohm), 16 Bit
PACIO-454-01 Counter Module Counter/Enc (encoder counter module)
PACIO-455-03 Interface Module Profibus DP Slave Module
PACIO-400-02 Interface Module Extender 2 Port (EtherCAT I/O extender)
PACIO-412-01 Accessory Shield 2x8 mm
PACIO-412-02 Accessory Shield 14 mm
PACIO-411-00 Accessory Power Distribution Module

687PDC
A87859