Par-Test | Parker NA

Par-Test | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tecnología

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Par-Test

Par-Test is a complete laboratory analysis, performed on a small volume of fluid.

Descripción completa del producto

Fluid analysis has proven to be a critical tool for any preventive main­te­nance program. Fluid analysis can identify potential problems that cannot be detected by human senses. A comprehensive fluid analysis program can help prevent major hydraulic or lube oil system failures.
Par-Test is a complete laboratory analysis, performed on a small volume of fluid. Par-Test kit includes a precleaned plastic bottle, mailing container with preaddressed label, sample information data sheet (to be filled out by end user) and the following analysis:

Fluid sampling for Par-Test involves im­por­tant steps to insure you are getting a representative sample. Often, erroneous sample procedures will disguise the true nature of the system fluid. A complete sampling procedure is detailed on the back of this brochure. There also is a National Fluid Power Association standard (NFPA T2.9.1-1972) and an American National Standards Institute Standard (ANSI B93.13-1972) for extracting samples from a fluid power system.

Documentos relacionados

Literature and Reference Materials
Par-Test - Laboratory Analysis
×
Mostrando registros del 1 al 1 de un total de 1 registros

687PDC
687502