Parflex Parkrimp Hose Dies | #80C-P0550


LOADING IMAGES
80C-P0550

Parflex Parkrimp Hose Dies | #80C-P0550

Crimper Dies for Parflex hoses, size -1.5 up to -20 hoses. Some hose sizes have multiple dies available in a series. Before purchasing any die, please refer to specifications on Crimpsource. See the link in the Related Documents Tab.


Especificaciones técnicas

  • Exención de responsabilidad: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Tamaño: -4
  • Serie del producto: CG Series
  • Prensa compatible: Karrykrimp 1, Karrykrimp 2, Minikrimp, Parkrimp 2
  • Tipo de manguera: 53DM, H6
  • Opciones adicionales: Review Crimpsource specifications in Related Documents Tab before purchasing.
Safety Warning

Información del artículo

Parflex Parkrimp Hose Dies are specifically engineered for thermoplastic and fluoropolymer hoses. They are designed with linked die segments and color coded by fitting size. Some hose sizes have multiple dies available in a series. Before purchasing any die, please review the specifications on Crimpsource. See the link in the Support Tab.

Markets:
• Fluid Handling
• Mobile Equipment
• Transportation
• Industrial

Features/Benefits:
• Linked die segments
• Pre-matched and assembled
• Color coded by fitting size

Applications:
• Enables any user to make factory-quality hose assemblies

Notes:
• Review Crimpsource specifications before purchasing. Link is in the Related Documents Tab.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Parker Offer of Sale
Selector Guides
Crimpsource Online
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563