Parker 2-Way Normally Open, 1-1/4" General Purpose Solenoid Valves | Parker NA

Parker 2-Way Normally Open, 1-1/4" General Purpose Solenoid Valves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Parker 2-Way Normally Open, 1-1/4 General Purpose Solenoid Valves

Parker 2-Way Normally Open, 1-1/4" General Purpose Solenoid Valves

Parkers' 2-Way Normally Open G 1-1/4" Solenoid Valves provide operating pressures up to 16 bar and flow factors up to 16.2 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.

Especificaciones técnicas

  • Serie del producto: General Purpose Solenoid Valves
  • Tipo de válvula: 2-Way
  • Función: Normally Open
  • Tamaño del puerto: 1-1/4 inch
  • Voltaje de entrada: 220-230VAC/50Hz or 24VDC
  • Material del cuerpo: Brass
  • Material de la junta: FKM, NBR
  • Tamaño del orificio 1: 28 mm
  • Coeficiente del caudal 1: 16.2 m3/hour, 270 L/min
  • Consumo de energía: 8 to 9 W
  • Tipo de bobina: DIN and Screw from 32 to 40 mm
  • Diferencia de presiones máxima: 16 bar
  • Diferencia de presiones mínima: 0.3 bar
  • Número de puertos: 2
  • Tipo de accionamiento: Pilot Operated
  • Medio: General Purpose for Air, Liquids, Gases and Oil
  • Tipo de puerto: BSP
  • Tamaño del orificio 2: n/a
  • Coeficiente del caudal 2: n/a
  • Temperatura mínima del fluido: n/a
  • Temperatura máxima del fluido: n/a
  • Cumplimiento con especificaciones de bobina: IP44, IP65
Safety Warning

Descripción completa del producto

Parkers' 2-Way  Normally Open G 1-1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .

Orifice Sizes: Up to 28mm
Flow Factor (KV): Up to 16.2 m3/h
Operating Pressure Differential (MOPD): Up to 16 bar
Media: Air, gases, water and light oil
Max Media Temp.: n/a
Electrical: from 8 Watts up to 9 Watts

Applications:
• Compressors
• Water dispensing & purification
• Cooling systems
• Sterilizers
• Analyzers and diagnostic equipment
• Medical and dental devices
• Welding equipment
• Lubrication equipment
• Beverage dispensing & vending machines
• Oil burners
• Humidification and misting equipment
• Mobile equipment
• Textile and dry cleaning machines
• Irrigation
Productos

687PDC
A18171