Parker EcoPure Plus Compressed Air Filter Replacement Element | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de elemento

Número de modelo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker EcoPure Plus Compressed Air Filter Replacement Element

Parker EcoPure Plus Compressed Air Filter Replacement Element

General purpose coalescing, high efficiency coalescing and activated carbon filter elements for Parker EcoPure Plus compressed air filters.

Especificaciones técnicas

  • Contenido de aceite residual: N/A, 1 mg/m³ - 1 ppm(w) @ 21°C (70°F), 0.01 mg/m³ - 0.01 ppm(w) @ 21°C (70°F)
  • Intervalo de carga del elemento: When Oil Vapour is detected, 12 Months
Safety Warning

Descripción completa del producto

Parker EcoPurePlus offer a high-value solution to compressed air purification for general industrial standard compressed air applications.
The Parker EcoPurePlus is a compressed air filter providing the optimum balance of cost, filtration performance, energy efficiency and lifetime for general industrial standard compressed air applications.

Features/Benefits
● Air flow from 0.6m3/min to 40m3/min
● Operates at pressures from 1 barg to 16 barg
● Technically advanced and proven filtration technologies
● Patented, unique element interface for high efficiency filter performance
● Filter element performance guaranteed for 12 months*
● Air quality performance tested in accordance with ISO8573
* - If used in accordance with manufacturer’s instructions

Documentos relacionados

Literature and Reference Materials
Parker--EcoPure Compressed Air Filter--FC-2-54B
×
Productos Tipo de elemento Número de modelo
006-AC AC Aactivated Carbon Adsorption 6
006-GP GP General Purpose Coalescing 6
006-HE HE High Efficiency Coalescing 6
010-AC AC Aactivated Carbon Adsorption 10
010-GP GP General Purpose Coalescing 10
010-HE HE High Efficiency Coalescing 10
020-AC AC Aactivated Carbon Adsorption 20
020-GP GP General Purpose Coalescing 20
020-HE HE High Efficiency Coalescing 20
030-AC AC Aactivated Carbon Adsorption 30
030-GP GP General Purpose Coalescing 30
030-HE HE High Efficiency Coalescing 30
045-AC AC Aactivated Carbon Adsorption 45
045-GP GP General Purpose Coalescing 45
045-HE HE High Efficiency Coalescing 45
060-AC AC Aactivated Carbon Adsorption 60
060-GP GP General Purpose Coalescing 60
060-HE HE High Efficiency Coalescing 60
080-AC AC Aactivated Carbon Adsorption 80
080-GP GP General Purpose Coalescing 80
080-HE HE High Efficiency Coalescing 80
100-AC AC Aactivated Carbon Adsorption 100
100-GP GP General Purpose Coalescing 100
100-HE HE High Efficiency Coalescing 100
120-AC AC Aactivated Carbon Adsorption 120
120-GP GP General Purpose Coalescing 120
120-HE HE High Efficiency Coalescing 120
150-AC AC Aactivated Carbon Adsorption 150
150-GP GP General Purpose Coalescing 150
150-HE HE High Efficiency Coalescing 150
180-AC AC Aactivated Carbon Adsorption 180
180-GP GP General Purpose Coalescing 180
180-HE HE High Efficiency Coalescing 180
210-AC AC Aactivated Carbon Adsorption 210
210-GP GP General Purpose Coalescing 210
210-HE HE High Efficiency Coalescing 210
250-AC AC Aactivated Carbon Adsorption 250
250-GP GP General Purpose Coalescing 250
250-HE HE High Efficiency Coalescing 250
350-AC AC Aactivated Carbon Adsorption 350
350-GP GP General Purpose Coalescing 350
350-HE HE High Efficiency Coalescing 350
400-AC AC Aactivated Carbon Adsorption 400
400-GP GP General Purpose Coalescing 400
400-HE HE High Efficiency Coalescing 400

687PDC
K23863