Parker Tube Fitting, BSPP Female Adapter - A-LOK Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Materiales de fabricación

Tamaño de rosca

Cumplimiento con especificaciones

Diámetro exterior del tubo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker Tube Fitting, BSPP Female Adapter - A-LOK Series

Parker Tube Fitting, BSPP Female Adapter - A-LOK Series

Parker's two ferrule compression fittings, A-LOK® Series BSPP Female Adapter Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Especificaciones técnicas

  • Marca: A-LOK
  • División: Instrumentation Products Division
  • Industria: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Aplicación: Research Labs, Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Tecnología: Process Control
  • Tipo de productos: Compression Fittings
  • Estilo de productos: Port Connectors
  • Forma: Straight
  • Temperatura máxima de funcionamiento: 1200 °F, 800 °F, 426 °C, 1000 °F, 535 °C, 700 °F, 649 °C, 600 °F, 371 °C, 315 °C
  • Temperatura mínima de funcionamiento: -425 to -75 °F, -255 to -59 °C
  • Para tipo de fluido: Gases, Liquid
  • Cumplimiento con especificaciones: EC 79, NACE, NORSOK M650
  • Materiales de fabricación: 316 Stainless Steel, Steel, 6Mo, Alloy 625, Alloy 825, Alloy C-276, Monel 400, Titanium
  • Longitud: 1.68 to 1.91 inch, 28.6 to 67.5 mm
Safety Warning

Descripción completa del producto

Parker's two ferrule compression fittings, A-LOK® BSPP Female Adapters are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® BSPP Female Adapter tube fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/4” through to 1/2” O.D., and for metric sizes from 3 mm through to 25 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Documentos relacionados

×
Productos Materiales de fabricación Tamaño de rosca Cumplimiento con especificaciones Diámetro exterior del tubo
16FA16R-316 Stainless Steel AISI 316 1" BSPP n/a 1" (O.D.)
4FA4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-625 Alloy 625 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-6MO 6Mo 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-6MO-NC 6Mo 1/4" BSPP NACE 1/4" (O.D.)
4FA4R-6MO-NSK 6Mo 1/4" BSPP NORSOK M650 1/4" (O.D.)
4FA4R-825 Alloy 825 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-M Monel 400 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-NNR Alloy C-276 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-S Steel 1/4" BSPP n/a 1/4" (O.D.)
4FA4R-T Titanium 1/4" BSPP n/a 1/4" (O.D.)
6FA6R-316 Stainless Steel AISI 316 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-625 Alloy 625 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-6MO 6Mo 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-6MO-NC 6Mo 3/8" BSPP NACE 3/8" (O.D.)
6FA6R-6MO-NSK 6Mo 3/8" BSPP NORSOK M650 3/8" (O.D.)
6FA6R-825 Alloy 825 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-M Monel 400 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-NNR Alloy C-276 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-S Steel 3/8" BSPP n/a 3/8" (O.D.)
6FA6R-T Titanium 3/8" BSPP n/a 3/8" (O.D.)
8FA8R-316 Stainless Steel AISI 316 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-625 Alloy 625 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-6MO 6Mo 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-6MO-NC 6Mo 1/2" BSPP NACE 1/2" (O.D.)
8FA8R-6MO-NSK 6Mo 1/2" BSPP NORSOK M650 1/2" (O.D.)
8FA8R-825 Alloy 825 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-M Monel 400 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-NNR Alloy C-276 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-S Steel 1/2" BSPP n/a 1/2" (O.D.)
8FA8R-T Titanium 1/2" BSPP n/a 1/2" (O.D.)
M10FA1/2R-316 Stainless Steel AISI 316 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-625 Alloy 625 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-6MO 6Mo 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-6MO-NC 6Mo 1/2" BSPP NACE 10 mm (O.D.)
M10FA1/2R-6MO-NSK 6Mo 1/2" BSPP NORSOK M650 10 mm (O.D.)
M10FA1/2R-825 Alloy 825 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-M Monel 400 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-NNR Alloy C-276 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-S Steel 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/2R-T Titanium 1/2" BSPP n/a 10 mm (O.D.)
M10FA1/4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-625 Alloy 625 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-6MO 6Mo 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-6MO-NC 6Mo 1/4" BSPP NACE 10 mm (O.D.)
M10FA1/4R-6MO-NSK 6Mo 1/4" BSPP NORSOK M650 10 mm (O.D.)
M10FA1/4R-825 Alloy 825 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-M Monel 400 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-NNR Alloy C-276 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-S Steel 1/4" BSPP n/a 10 mm (O.D.)
M10FA1/4R-T Titanium 1/4" BSPP n/a 10 mm (O.D.)
M12FA1/2R-316 Stainless Steel AISI 316 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-625 Alloy 625 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-6MO 6Mo 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-6MO-NC 6Mo 1/2" BSPP NACE 12 mm (O.D.)
M12FA1/2R-6MO-NSK 6Mo 1/2" BSPP NORSOK M650 12 mm (O.D.)
M12FA1/2R-825 Alloy 825 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-M Monel 400 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-NNR Alloy C-276 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-S Steel 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/2R-T Titanium 1/2" BSPP n/a 12 mm (O.D.)
M12FA1/4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 12 mm (O.D.)
M12FA3/8R-316 Stainless Steel AISI 316 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-625 Alloy 625 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-6MO 6Mo 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-6MO-NC 6Mo 3/8" BSPP NACE 12 mm (O.D.)
M12FA3/8R-6MO-NSK 6Mo 3/8" BSPP NORSOK M650 12 mm (O.D.)
M12FA3/8R-825 Alloy 825 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-M Monel 400 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-NNR Alloy C-276 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-S Steel 3/8" BSPP n/a 12 mm (O.D.)
M12FA3/8R-T Titanium 3/8" BSPP n/a 12 mm (O.D.)
M16FA1/2R-316 Stainless Steel AISI 316 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-625 Alloy 625 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-6MO 6Mo 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-6MO-NC 6Mo 1/2" BSPP NACE 16 mm (O.D.)
M16FA1/2R-6MO-NSK 6Mo 1/2" BSPP NORSOK M650 16 mm (O.D.)
M16FA1/2R-825 Alloy 825 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-M Monel 400 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-NNR Alloy C-276 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-S Steel 1/2" BSPP n/a 16 mm (O.D.)
M16FA1/2R-T Titanium 1/2" BSPP n/a 16 mm (O.D.)
M16FA3/4R-316 Stainless Steel AISI 316 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-625 Alloy 625 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-6MO 6Mo 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-6MO-NC 6Mo 3/4" BSPP NACE 18 mm (O.D.)
M16FA3/4R-6MO-NSK 6Mo 3/4" BSPP NORSOK M650 18 mm (O.D.)
M16FA3/4R-825 Alloy 825 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-M Monel 400 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-NNR Alloy C-276 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-S Steel 3/4" BSPP n/a 18 mm (O.D.)
M16FA3/4R-T Titanium 3/4" BSPP n/a 18 mm (O.D.)
M20FA1/4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-316 Stainless Steel AISI 316 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-625 Alloy 625 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-6MO 6Mo 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-6MO-NC 6Mo 3/4" BSPP NACE 20 mm (O.D.)
M20FA3/4R-6MO-NSK 6Mo 3/4" BSPP NORSOK M650 20 mm (O.D.)
M20FA3/4R-825 Alloy 825 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-M Monel 400 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-NNR Alloy C-276 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-S Steel 3/4" BSPP n/a 20 mm (O.D.)
M20FA3/4R-T Titanium 3/4" BSPP n/a 20 mm (O.D.)
M25FA1R-316 Stainless Steel AISI 316 1" BSPP n/a 25 mm (O.D.)
M25FA1R-625 Alloy 625 1" BSPP n/a 25 mm (O.D.)
M25FA1R-6MO 6Mo 1" BSPP n/a 25 mm (O.D.)
M25FA1R-6MO-NC 6Mo 1" BSPP NACE 25 mm (O.D.)
M25FA1R-6MO-NSK 6Mo 1" BSPP NORSOK M650 25 mm (O.D.)
M25FA1R-825 Alloy 825 1" BSPP n/a 25 mm (O.D.)
M25FA1R-M Monel 400 1" BSPP n/a 25 mm (O.D.)
M25FA1R-NNR Alloy C-276 1" BSPP n/a 25 mm (O.D.)
M25FA1R-S Steel 1" BSPP n/a 25 mm (O.D.)
M25FA1R-T Titanium 1" BSPP n/a 25 mm (O.D.)
M3FA1/4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-625 Alloy 625 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-6MO 6Mo 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-6MO-NC 6Mo 1/4" BSPP NACE 3 mm (O.D.)
M3FA1/4R-6MO-NSK 6Mo 1/4" BSPP NORSOK M650 3 mm (O.D.)
M3FA1/4R-825 Alloy 825 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-M Monel 400 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-NNR Alloy C-276 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-S Steel 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/4R-T Titanium 1/4" BSPP n/a 3 mm (O.D.)
M3FA1/8R-316 Stainless Steel AISI 316 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-625 Alloy 625 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-6MO 6Mo 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-6MO-NC 6Mo 1/8" BSPP NACE 3 mm (O.D.)
M3FA1/8R-6MO-NSK 6Mo 1/8" BSPP NORSOK M650 3 mm (O.D.)
M3FA1/8R-825 Alloy 825 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-M Monel 400 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-NNR Alloy C-276 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-S Steel 1/8" BSPP n/a 3 mm (O.D.)
M3FA1/8R-T Titanium 1/8" BSPP n/a 3 mm (O.D.)
M4FA1/8R-316 Stainless Steel AISI 316 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-625 Alloy 625 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-6MO 6Mo 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-6MO-NC 6Mo 1/8" BSPP NACE 4 mm (O.D.)
M4FA1/8R-6MO-NSK 6Mo 1/8" BSPP NORSOK M650 4 mm (O.D.)
M4FA1/8R-825 Alloy 825 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-M Monel 400 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-NNR Alloy C-276 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-S Steel 1/8" BSPP n/a 4 mm (O.D.)
M4FA1/8R-T Titanium 1/8" BSPP n/a 4 mm (O.D.)
M6FA1/2R-316 Stainless Steel AISI 316 1/2" BSPP n/a 6 mm (O.D.)
M6FA1/4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-625 Alloy 625 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-6MO 6Mo 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-6MO-NC 6Mo 1/4" BSPP NACE 6 mm (O.D.)
M6FA1/4R-6MO-NSK 6Mo 1/4" BSPP NORSOK M650 6 mm (O.D.)
M6FA1/4R-825 Alloy 825 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-M Monel 400 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-NNR Alloy C-276 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-S Steel 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/4R-T Titanium 1/4" BSPP n/a 6 mm (O.D.)
M6FA1/8R-316 Stainless Steel AISI 316 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-625 Alloy 625 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-6MO 6Mo 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-6MO-NC 6Mo 1/8" BSPP NACE 6 mm (O.D.)
M6FA1/8R-6MO-NSK 6Mo 1/8" BSPP NORSOK M650 6 mm (O.D.)
M6FA1/8R-825 Alloy 825 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-M Monel 400 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-NNR Alloy C-276 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-S Steel 1/8" BSPP n/a 6 mm (O.D.)
M6FA1/8R-T Titanium 1/8" BSPP n/a 6 mm (O.D.)
M8FA1/4R-316 Stainless Steel AISI 316 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-625 Alloy 625 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-6MO 6Mo 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-6MO-NC 6Mo 1/4" BSPP NACE 8 mm (O.D.)
M8FA1/4R-6MO-NSK 6Mo 1/4" BSPP NORSOK M650 8 mm (O.D.)
M8FA1/4R-825 Alloy 825 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-M Monel 400 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-NNR Alloy C-276 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-S Steel 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/4R-T Titanium 1/4" BSPP n/a 8 mm (O.D.)
M8FA1/8R-316 Stainless Steel AISI 316 1/8" BSPP n/a 8 mm (O.D.)

687PDC
687516