Conector Macho NPT de Ajuste Parker para Tubos - Serie A-LOK | #2MSC1N-316


LOADING IMAGES
2MSC1N-316
Click to View CAD Model

Conector Macho NPT de Ajuste Parker para Tubos - Serie A-LOK | #2MSC1N-316

316 Stainless Steel NPT Male Connector Parker tube Fittings, A-LOK® Series 1/8" Tube OD x 1/16" NPT are designed for leak-free connections in process instrumentation and industrial applications.


Especificaciones técnicas

  • Cumplimiento con especificaciones: n/a
  • Materiales de fabricación: Stainless Steel AISI 316
  • Tamaño de la rosca de la conexión: 1/16" NPT
  • Diámetro exterior del tubo: 1/8" (O.D.)
  • Opciones adicionales: n/a
  • Marca: A-LOK
  • Configuración: Tube to Pipe (Male Pipe)
  • Estilo de productos: Male National Pipe Tapered (NPT) Connector
  • Forma: Conector macho NPT
  • Presión de trabajo: 8600 to 10900 psi
  • Temperatura mínima de funcionamiento: -255 °C
  • Temperatura máxima de funcionamiento: 649 °C
  • Para tipo de fluido: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Longitud: 1.17 inch
  • Tecnología: Process Control
  • Aplicación: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • División: Instrumentation Products Division
Safety Warning

Información del artículo

Parker's two-ferrule compression fittings, A-LOK® Series 1/16" NPT male connector tube fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two-ferrule tube fitting connection. Manufactured from dual certfied 316/316L these austenitic grades and two of the most used alloys in a variety of applications. The molybdenum addition gives this grade good resistance to general corrosion and provides increased strength at elevated temperatures. The austenitic structure also gives these grades excellent toughness, even at cryogenic temperatures. Grade 316L, the low carbon version of 316, minimizes harmful carbide precipitation due to welding. It is common for 316 and 316L to be stocked in ‘Dual Certified’ form. These items have chemical and mechanical properties complying with both 316 and 316L specifications. The corrosion resistance of stainless steel grades 316/316L is excellent in a wide range of atmospheric environments and many corrosive media. However, it is subjected to pitting and crevice corrosion in warm chloride environments, as well as to stress corrosion cracking.

Industries:
• Research and Development Labs

Features/Benefits:
• Parker Suparcase® surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup
• Optional oxygen cleaning

Applications:
• Analytical Installations
• Instrumentation Hook-up Systems
• Corrosion Resistant Installations

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516