Parker Universal Quick Disconnect Blindmate Couplings for Liquid Cooling - UQDB Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Mitad de acoplamiento

Tamaño de la rosca de la conexión

Material del cuerpo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker Universal Quick Disconnect Blindmate Couplings for Liquid Cooling - UQDB Series Parker Universal Quick Disconnect Blindmate Couplings for Liquid Cooling - UQDB Series

Parker Universal Quick Disconnect Blindmate Couplings for Liquid Cooling - UQDB Series

Non-spill disconnect quick couplings designed for thermal management and liquid cooling applications in electronics, servers, and supercomputers. Universal Quick Disconnect Blindmate (UQDB) compliant with OCP guidelines.

Especificaciones técnicas

  • Industria: Electronics, Semiconductors, Thermal Management, Liquid Cooling
  • Temperatura máxima de funcionamiento: 70 °C, 158 °F
  • Marca: Parker, Rectus
  • Tamaño de la conexión: 3/4-16 UNF-2A, 3/4-16 UNF-2B, 7/8-14 UNF-2B, 9/16-18 UNF-2A
  • Medio: Water, Coolants
  • Temperatura mínima de funcionamiento: 0 °C, 32 °F
  • Presión de trabajo máxima: > 0 to 7 bar, > 0 to 100 psi
  • Aplicación: Thermal Management
  • Tecnología: Fluid & Gas Handling
  • Tipo de válvula: Non-Spill
  • División: Low Pressure Connectors Europe Division
  • Material del cuerpo: Stainless Steel
  • Mitad de acoplamiento: Socket, Plug
  • Material de la junta: EPDM
Safety Warning

Descripción completa del producto

The Parker Universal Quick Disconnect Blindmate (UQDB) is a cutting-edge disconnect solution designed specifically for liquid cooling systems in data centers and supercomputers, developed to meet the specifications of the Open Compute Project (OCP).
Our UQDB features self-alignment technology, allowing for precise connections in tight spaces with limited access. It is produced from a high-performance stainless steel resulting a robust design. The valve design allows superior flow rates and exceptional mechanical performances. This innovative construction not only enhances the efficiency of cooling systems but also ensures safety in critical applications, effectively addressing the challenges of IT power densification and ensuring optimal performance in high-demand environments.

Markets:
• Data Centers
• Supercomputers
• Electronics
• Information Technology

Features and Benefits:
• Interchangeable with OCP UQDB
• Compactness: Designed for densely packed and hard-to-reach environments within the data center
• Ease-of-Use: Self-alignment features with radial compensation tolerance of +/- 1 mm to facilitate connection between servers and the manifold
• Non-Spill Technology: Engineered to effectively prevent any fluid loss, the UQDB offers optimal protection for electrical components, enhancing safety and reliability in critical applications

Applications:
• Liquid cooling
• Thermal management
• Data centers
• Supercomputers
• Electronics
• Servers
• Rackable server systems

Documentos relacionados

Product Demos & Tutorials
LPCE UQD Video
×
Productos Mitad de acoplamiento Tamaño de la rosca de la conexión Material del cuerpo
UQDB04KLAF19CEX Socket 3/4-16 UNF-2A 316 Stainless Steel
UQDB04SLAF14CEX Plug 9/16-18 UNF-2A 316 Stainless Steel
UQDB06KLAF22CEX Socket 7/8-14 UNF-2B 316 Stainless Steel
UQDB06SLAF19CEX Plug 3/4-16 UNF-2B 316 Stainless Steel

687PDC
A43098