Parker Village Marine Tec CMF Media Filtration Systems | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Caudal máx. (GPM/LPH)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parker Village Marine Tec CMF Media Filtration Systems

Parker Village Marine Tec CMF Media Filtration Systems

Parker Village Marine Tec CMF Media Filtration Systems are designed to filter out particulate matter prior to entering into the micron filtration stage of a reverse osmosis system

Especificaciones técnicas

  • Tipo de bomba: 1/3 or 1/2 High Pressure Pump
  • Requisitos eléctricos: Contingent on Pump Model
  • Índice de caudal máximo: 3-8/700-1,800 GPM/LPH
  • Peso: 50-90 lbs/23-41 kg
  • Anchura: 16"/41 cm inch, 41 cm
  • Profundidad: 15"/39 cm inch, 39 cm
  • Altura: 31-42"/79-107 cm inch, 79 to 107 cm
  • Tipo de productos: Media Filtration System
Safety Warning

Descripción completa del producto

Parker Village Marine Tec CMF Media Filtration Systems offer multi-media performance and are specifically engineered to operate with Village Marine Watermakers. The media layers are optimized to remove particulate matter from the feed stream prior to reaching the micron filtration system.  Parker's proprietary media targets particulate matter that can overload the micron filtration portion of a reverse osmosis system. In addition, the advanced media design reduces iron, manganese and organics in the feed stream.  Standard for all commercial units, but also available as an option for smaller leisure units.

Standard Features:
• All components are made from non-reactive materials (such as schedule 80 PVC, FRP, and 316 stainless steel) to ensure long life and trouble free operation
• Glycerine filled pressure gauges for accurate indication of media backflush requirement
• Backflush sight glass allows operator to diagnose filter performance and efficiency
• These media packages are engineered to reduce iron and manganese, reducing damage to membranes
• Requires no regeneration
• Three-way control valves simplify valve operation for backwash
• 3/4” hose barb connections for inlet, outlet and drain

Optional:
• Boost pump and Control Box provides extra feed pressure to unit
• Available in: 110/220/440 Volts, 50/60 Hertz

Ordering Note:
To maintain peak performance always use genuine Parker Village Marine Tec. replacement parts.  We reserve the right to change our specifications or standards without notice.

Documentos relacionados

×
Productos Caudal máx. (GPM/LPH)
CMF-2000 8/1,800

687PDC
941281