Parkrimp No-Skive Fittings 2piece - Series IF | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de puerto

D.I. de la manguera (tamaño)

Tipo de conexión 2

Tamaño de la conexión 2

Forma

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parkrimp No-Skive Fittings 2piece - Series IF

Parkrimp No-Skive Fittings 2piece - Series IF

Parker Medium Pressure Fittings - IF Series - are permanent two piece crimp style hydraulic fittings that allow a quick assembly with our family adjustable crimpers.

Descripción completa del producto

Parker’s Parkrimp No-Skive two piece medium pressure fittings IF series are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of adjustable crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. IF series fittings have chromium-6-free plating and are used with Parker suction and return line hoses such as hoses 811 & 811S.

Markets:
Mobile

Features/Benefits:
·  Matched hose und fitting system guarantees an approved and safe combination  and the highest quality and safety combined with the longest service life of the final product to the end-users.  
· No-Skive technology offers the easiest and most efficient and safe production process to the assemblers.

Applications:
· Construction Equipment
· Transportation
· Forestry and Agriculture
· Materials Handling

Documentos relacionados

×
Productos Tipo de puerto D.I. de la manguera (tamaño) Tipo de conexión 2 Tamaño de la conexión 2 Forma
K15IF-32-40 SFL -40 SAE Code 61 Flange Head 2" Straight
K15IF-40-40 SFL -40 SAE Code 61 Flange Head 2-1/2" Straight
K15IF-48-48 SFL -48 SAE Code 61 Flange Head 3 mm Straight
K15IF-56-56 SFL -56 SAE Code 61 Flange Head 3-1/2" Straight
K15IF-64-64 SFL -64 SAE Code 61 Flange Head 4 mm Straight
K15IF-80-80 SFL -80 SAE Code 61 Flange Head 5 mm Straight
K15IF-80-96 SFL -96 SAE Code 61 Flange Head 5 mm Straight
K17IF-40-40 SFL -40 SAE Code 61 Flange Head 2-1/2" Elbow 45°
K17IF-48-48 SFL -48 SAE Code 61 Flange Head 3 mm Elbow 45°
K17IF-56-56 SFL -56 SAE Code 61 Flange Head 3-1/2" Elbow 45°
K17IF-64-64 SFL -64 SAE Code 61 Flange Head 4 mm Elbow 45°
K17IF-80-80 SFL -80 SAE Code 61 Flange Head 5 mm Elbow 45°
K17IF-80-96 SFL -96 SAE Code 61 Flange Head 5 mm Elbow 45°
K19IF-32-40 SFL -40 SAE Code 61 Flange Head 2" Elbow 90°
K19IF-40-40 SFL -40 SAE Code 61 Flange Head 2-1/2" Elbow 90°
K19IF-48-40 SFL -40 SAE Code 61 Flange Head 3 mm Elbow 90°
K19IF-48-48 SFL -48 SAE Code 61 Flange Head 3 mm Elbow 90°
K19IF-56-56 SFL -56 SAE Code 61 Flange Head 3-1/2" Elbow 90°
K19IF-80-80 SFL -80 SAE Code 61 Flange Head 5 mm Elbow 90°
K19IF-80-96 SFL -96 SAE Code 61 Flange Head 5 mm Elbow 90°
100IF-40 -40 - Straight
100IF-48 -48 - Straight
100IF-56 -56 - Straight
100IF-64 -64 - Straight
100IF-80 -80 - Straight
100IF-96 -96 - Straight
100IF-32-TUBE - -32 - - Straight
100IF-40-TUBE - -40 - - Straight
K15IF-24-32 SFL -32 SAE Code 61 Flange Head 1-1/2" Straight
K15IF-32-32 SFL -32 SAE Code 61 Flange Head 2 Straight
K19IF-20-32-SL95 SFL -32 SAE Code 61 Flange Head 1-1/4" Elbow 90°
K19IF-24-32-SL120 SFL -32 SAE Code 61 Flange Head 1-1/2" Elbow 90°
K19IF-32-32-SL100 SFL -32 SAE Code 61 Flange Head 2 Elbow 90°
K19IF-32-32-SL250 SFL -32 SAE Code 61 Flange Head 2 Elbow 90°
K19IF-32-40-SL105 SFL -40 SAE Code 61 Flange Head 2 Elbow 90°
K19IF-32-40-SL240 SFL -40 SAE Code 61 Flange Head 2 Elbow 90°
K19IF-40-32-SL106 SFL -32 SAE Code 61 Flange Head 2-1/2" Elbow 90°
K19IF-40-32-SL290 SFL -32 SAE Code 61 Flange Head 2-1/2" Elbow 90°
K19IF-40-40-SL200 SFL -40 SAE Code 61 Flange Head 2-1/2" Elbow 90°
K19IF-48-40-SL123 SFL -40 SAE Code 61 Flange Head 3 Elbow 90°
K19IF-48-40-SL230 SFL -40 SAE Code 61 Flange Head 3 Elbow 90°
K19IF-56-40 SFL -40 SAE Code 61 Flange Head 3-1/2" Elbow 90°

Productos Recomendados


687PDC
687513