PCO2-3200 - PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h) | Parker NA

PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h) | #PCO2-3200

PCO2 Carbon Dioxide Quality Incident Protection Systems (flow rates up to 4354kg/h) | #PCO2-3200

Guarantees in-plant CO2 quality so it remains within industry guidelines, preventing accidental product contamination during the sparkling beverage bottling process.


Especificaciones técnicas

  • Caudal: 1451 kg/h @ 24.1 barg (3200 lb/h @ 350 psig)
  • Tamaño del puerto: 1½ inch
  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Gas Filter
  • Tipo de filtro: Carbon Dioxide Polisher
  • Serie del producto: PCO2 Carbon Dioxide Quality Incident Protection Systems
  • Aplicación: Beverage Bottling
  • Industria: Food & Beverage
  • Presión de trabajo: 24.1 barg Maximum, 350.0 psig Maximum
  • Temperatura de funcionamiento: -20 to 40 °C, -4 to 104 °F
  • Tipo de conexión: NPT
    (supplied with BSP adaptor)
  • Altura libre: 684 mm
    (27 inch)
  • Kit de mantenimiento preventivo: MK-PCO2-3200
  • Altura: 1060.7 mm, 41.8 inch
  • Anchura: 1139.0 mm, 44.8 inch
  • Profundidad: 450.0 mm, 17.7 inch
  • Peso: 217 kg, 478 lb
Safety Warning

Información del artículo

PCO2 Carbon Dioxide Quality Incident Protection Systems from Parker offer a comprehensive solution to preserve and guarantee the quality of gaseous carbon dioxide used in sparkling beverage bottling.

Using multi-layer adsorbant technology, the PCO2 range is suitable for flow rates between 181 to 4354 Kg/h @ 24 bar g (400 to 9600 Lb/h @ 350 psi g) for plant scale protection.

Operating as a quality incident protection, removing a wide range of potential carbon dioxide impurities, the system guarantees the gas quality so it remains within industry and company guidelines, preventing detrimental consequences to the finished end beverage, producers reputation and their bottom-line. 

Approved & recommended by the major global brand leaders, the Parker PCO2 is the beverage industry preferred choice and is installed in over 150 countries worldwide.

Features:
• Comprehensive six stage technology
• 12-month maximum cartridge life*
• Low maintenance
• Built in safety features
• Simple installation and compact design
• Materials of construction independently verified to comply with FDA Code of Federal Regulations title 21 CFR
• Conforms to global compliance and legislation

* 12 Month operational life dependant on certified beverage / ISBT grade CO2 usage and a mass flow meter in situ.

Benefits:
• Carbon dioxide quality guaranteed - Effective in removing a combination of potential impurities and contaminants
• Reduced cost of ownership
• Protection against impurities known to create beverage flavour defects - Helps avoid product spoilage and protects bottlers reputation
• Ensures carbon dioxide meets industry and company specifications and guidelines - Cleans 'of specification' gas back within beverage quality guidelines
• International sales and service support - Over 20 years experience.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
PCO2-3200 STP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Teléfono

+44 (0)191 402 9000

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A22066