MAKEPC02-3-20 - Kits de mantenimiento PCO2 | Parker NA

Kits de mantenimiento PCO2 | #MAKEPC02-3-20

MAKEPC02-3-20

Kits de mantenimiento PCO2 | #MAKEPC02-3-20

Maintenance kits for PCO2 Carbon Dioxide Quality Incident Protection Systems, containing replacement adsorption cartridges, filter elements and O rings.


Especificaciones técnicas

  • Para su uso con: Maxi PCO2
  • Número de modelo: PCO2-3-20 (300)
  • Serie de alojamiento del filtro: OIL-X EVOLUTION
  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Preventative Maintenance Kit
  • Tipo de filtro: Carbon Dioxide Polisher
  • Serie del producto: PCO2 Maintenance Kits
  • Aplicación: Beverage Bottling
  • Industria: Food & Beverage
  • Intervalo de carga del elemento: 6 months
  • Incluye: • ECO2 Cartridges x6
    • 030A Elements x2
    • O Rings
Safety Warning

Información del artículo

The Parker PCO2 range of plant scale Carbon Dioxide Quality Incident Protection Systems comprise of the now obsolete Maxi PCO2 / Mplus PCO2 models and the current PCO2 MKII models. The systems have been designed to incorporate six stages of purification, offering effective quality incident protection against a combination of potential contaminants.

Regular planned maintenance schedules of the PCO2 System's adsorbent cartridges and pre and post filter elements are a major part in ensuring total protection from a quality incident. Complete maintenance should be undertaken every 12 months for PCO2 MKII models and every 6 months for Maxi PCO2 / Mplus PCO2 models, each model has a designated maintenance kit part number. Details of the kit part numbers can be found within the user guides supplied with each system.

For Maxi PCO2 and Mplus PCO2 models the serial number of the unit will determine which maintenance kit is required, if unsure which please refer to this instruction:

• PCO2 Systems with Oil-Xplus filters - Maxi models (up to serial number PC0766) and Mplus (up to serial number MPC0151)

• PCO2 Systems with Oil-X EVOLUTION filters - Maxi models (from serial number PC0766 to date) and Mplus (from serial number MPC0151 to date)

It is advised that the filter elements are changed during the same planned maintenance schedule that the adsorbent cartridges are replaced. Replacing the elements during the same period will reduce downtime and the amount of time that the PCO2 system is exposed to atmosphere and potential contamination.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A22066