PHW20119033 - PHW Liquid Housing Range | Parker NA

PHW Liquid Housing Range | #PHW20119033

PHW20119033

PHW Liquid Housing Range | #PHW20119033 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Especificaciones técnicas

  • Estilo de productos: Single
  • Presión de trabajo: -1 to 8 bar
  • Número de elementos: 1 Cartridge
  • Longitud del cartucho: 10" (250 mm)
  • Configuración: B-Style Socket (DOE)
  • Material de la junta: EPDM
  • Tipo de cierre: Standard Clamp
  • Tipo de conexión de drenaje: BSP Female 1/4"
  • Tipo de ventilación: BSP Male 1/4”
  • Tipo de conexión: BSP Female 1"
  • Marca: Parker
  • División: Bioscience and Water Filtration Division
  • Industria: Food and Beverage
  • Aplicación: Liquid Filtration, Gas Filtration
  • Tecnología: Filtration
  • Tipo de productos: Filter Vessels
  • Serie del producto: PHW Housings
  • Presión de trabajo: PED Group 1 Liquid: 5 Bar at -20 to 150°C, PED Group 2 Liquid and Gas: 8 Bar at to 20 to 150°C, 6.2 bar at 150°C
  • Para tipo de fluido: Liquid and Gas
  • Cumplimiento con especificaciones: PED 2014/68/EU
    ATEX 2014/34/EU
  • Materiales de fabricación: 316L Stainless Steel (Wetted Surfaces)
  • Tipo de cierre: Vee-Clamp
  • Acabado superficial: Pickled
Safety Warning

Información del artículo

Features:

PED 2014/68/EU and ATEX 2014/34/EU compliance.

Available in single and multi-round format for 1, 3, 5 and 8 filter cartridges



Applications:

The PHW filter housing range is specifically designed for liquid pre-filtration
applications in:    

Beer    

Wine   

Bottled Water    



Design Conditions:

PHW Single: PED Group 2 Liquids &
Gas: 8 Bar @ -20 to 40°C and 6.2 Bar @ 150°C;



PED
Group 1 Liquids: 5 Bar @ -20 to 150°C



 



PHW
Multi: PED Group 2 Liquids (only): 10
Bar @ -20 to 40°C and 6 Bar @ 90°C



PED Fluid Group:

PHW Single: Group 1 (dangerous) and 2 (harmless) liquids and PED Group 2
(harmless) gas.

PHW Multi: Group 2 (harmless) liquids.



Closure:

PHW Single: Vee-Clamp (High Pressure Clamp must be selected for gas
applications)

PHW Multi: Vee-Clamp



Internal Surface Finish:

Pickled



External Surface Finish:

PHW Single: Mechanical polish

PHW Multi: Shot peened



Welding:



All
internal and external welds remain evident





Filter Elements:

C-Style (226) / D-Style (222) / DOE 10” to 40”



Materials:

AISI 316L grade stainless steel is used for all wetted parts assuring corrosion
resistance and durability.



Certification:

Each filter housing is supplied as standard with a manufacturer’s report test
certificate, declaration of conformity (where applicable) and user manual.  3.1 material certification is not available
for this range, a 2.1 declaration of conformity can be supplied upon request.



Directives:

Parker filter housings are manufactured in accordance with European Directives:
PED 2014/68/EU and ATEX 2014/34/EU.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945