052-0500-900 - Picospritzer III - Intracellular Microinjection Dispense Systems | Parker NA

Picospritzer III - Intracellular Microinjection Dispense Systems | #052-0500-900

PICOSPRITZER 2 CHANNEL 0-100 PSI

Picospritzer III - Intracellular Microinjection Dispense Systems | #052-0500-900 OBSOLETE

Parker's Picospritzer is the original Intracellular Microinjection Dispense System. Ideal for life science research and development.


Especificaciones técnicas

  • Canales: 2
  • Rango de presión: 0-100 psi
  • Aplicación de la industria: Picoliter and Nanoliter Dispense,
  • Número de canales: Single and Dual Channels
  • Horas de servicio: Millisecond, Second and Minute
  • Voltaje de suministro eléctrico: 90-250 VAC, 50-60 Hz
  • Altura: 4"
  • Anchura: 19"
  • Longitud: 14"
Safety Warning

Información del artículo

The Picospritzer III is a self-contained, rack-mountable system which supplies repeatable pressure pulses. It was designed for rapid and reproducible ejections of picoliter and nanoliter volumes used in conjunction with intracellular or extracellular studies while avoiding the inherent desensitization of nerve cells which accompanies Iontophoretic methodology. The Picospritzer system comes complete with high speed valves and the necessary tubing assemblies (less pipette and holder). It is designed to fit a standard 19” relay rack. The Picospritzer also comes fully adjusted and ready to use. It includes a self-contained regulator assembly, which can be used to increase or decrease pressure simply by rotating a knob. Pulse is setup using a three-digit thumbwheel for duration and a three-position toggle switch for range setting (millisecond, second or minute). The valve boxes are connected to the corresponding jack in the rear of the instrument and pneumatically to the compressed gas regulator via tubing assemblies. Millisecond, Second and Minute Operating times. Resolution to 1 millisecond. Pulses as short as 2 milliseconds. Pulses Initiated from Panel Pushbutton, External Simulator or Remote. Internal timer can be externally triggered. 5-volt Marker Output. Channels independent when operated externally. Universal Power Supply Matching available, line voltages ranging from 90 to 250 volts AC, 50-60 Hz. Two-channel model available.

 

Markets:

Life Science research and development

Biological Research

 

Features/Benefits:

Ejection of picoliter to nanoliter volumes

Pulse duration: 2-999 ms (1 ms intervals)

Pulse initiation: external stimulator, front panel or remote push button (or foot pedal)

Up to two injection channels

Size: Standard 19” rack

 

Applications:

Picoliter and nanoliter dispense

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Teléfono

(603) 595 1500

Fax

(603) 595 8080

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687821