Pilot Operated Check Valves – LO, LOA Series | #LO-50-D


LOADING IMAGES
LO-50-D

Pilot Operated Check Valves – LO, LOA Series | #LO-50-D

Parker’s LO & LOA are Pilot Operated Check Valves that are designed to lock a cylinder, or part of a circuit, without leakage while a control valve is in the neutral position.


Especificaciones técnicas

  • Opción de la válvula: Double
  • Caudal (gpm): 25
  • Tamaño del puerto: 1/2" NPT
  • Tamaño de la conexión: 1/2"
  • Temperatura máxima de funcionamiento: +200 °F
  • Índice de caudal máximo: 25 gal/min
  • Configuración: N/A
  • Temperatura mínima de funcionamiento: -40 °F
  • Tipo de accionamiento: Hydraulic Pressure
  • Opciones: Double PO Check
  • Tipo de conexión: NPT
  • Dirección de flujo: N/A
  • Material de la junta: N/A
  • Estilo de productos: Piolt Operated Check Valve
  • Presión de trabajo máxima: 2000 psi
  • Material del cuerpo: High Strength Cast Iron
  • Tipo de montaje: In-Line
  • Peso: 6 lb
Safety Warning

Información del artículo

Parker’s Parker LO & LOA Pilot Operated Check valves provide load holding where fluid leakage through the control valve may adversely affect the performance of the system such as clamps, outriggers, and work platforms. Additionally, they can be applied to prevent movement of a load while the pressure source is inactive and a control valve is inadvertently actuated.

A control valve with a free flow (motor) spool should be used on any circuit which includes a Pilot Operated Check. This spool option will prevent unwanted pressure build up between the Control valve and Pilot Operated Check Valve.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Standard porting options for the LO are 1/2” NPT and SAE-10  
• Both versions are available in single and double acting versions
• Standard porting options for the LOA are 1/4” NPT, 3/8” NPT, and SAE-6
• Both Models are rated at 3000 PSI with SAE ports. The maximum recommend actuator flow for the LO is 25 GPM. The LOA is rated at a lower 8 GPM actuator flow

Applications:
• Suitable for various mobile applications

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC VALVE DIVISION

520 TERNES AVE

ELYRIA

OH

UNITED STATES

44036-4026

Teléfono

4403665100

Fax

4403665253

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687505