RS50E07S1SN1UW - Pilot Operated Pressure Relief Valves - Series R / RS*E | Parker NA

Pilot Operated Pressure Relief Valves - Series R / RS*E | #RS50E07S1SN1UW

Click to View CAD Model
RS50E07S1SN1UW

Pilot Operated Pressure Relief Valves - Series R / RS*E | #RS50E07S1SN1UW

The pilot operated pressure relief valves series R and RS*E are particularly suitable for the protection of the pump. These valves in slip-in cartridge design are offered as complete units and available in numerous variations.


Especificaciones técnicas

  • Conexión del puerto: NG50
  • Rango de control de presión: 70 bar
  • Tipo de control de ajuste de presión: Hand knob
  • Material de la junta: NBR
  • Opción de conmutación: Vent function: solenoid not activated, unpressurized circultation
  • Voltaje de entrada: 98 V DC
  • Opciones adicionales: N/A
  • Tipo del carrete: N/A
  • Serie del producto: Pressure valve
  • Tipo de operación: Pilot
  • Tipo de accionamiento: Manual/Solenoid
  • Tipo de montaje: Slip-in cartridge
  • Posición de montaje: Unrestricted, horizontal mounting preferred
  • Material del cuerpo: Steel
  • Configuración: N/A
  • Función: N/A
  • Presión de trabajo máxima: 350 bar
  • Rango de control de presión: Up to 70 bar
  • Índice de caudal máximo: 2300 L/min
  • Caudal: N/A
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Material de la junta: NBR
  • Para tipo de fluido: Hydraulic oil
  • Peso: 15.2 kg
Safety Warning

Información del artículo

Parker's pilot operated pressure relief valves series R and RS*E in slip-in cartridge design are particularly suitable for the protection of the pump and feature an excellent pressure behaviour for improved process accuracy. They are offered as complete units in numerous variations.

Series R consist of a manual adjustment pilot stage and a cartridge main stage. The pressure relief valve series RS consists of a manual adjusted pilot stage with a directional valve for an electrically controlled vent function and a cartridge main part.

The R/RS*E model codes embrace the pilot valves, covers and cartridges that are also offered as separate items.

Markets:
• Industrial

Features/Benefits:
• Cavity and mounting pattern according to ISO 7368 - for quick, easy integration
• Wide range of options – suitable for almost every application
• Excellent pressure behaviour - prevents higher pressure variation
• High nominal flow rates up to 4000 l/min - optimum efficiency in relation to valve size
• 6 pressure stages - enables fine adjustment
• 6 sizes, NG16 to NG63 - makes selection easy
• Short delivery time - no warehousing necessary
• 2 switching types (series RS*E)
• 2 adjustment modes:
    - hand knob
    - Acorn nut with lead seal
• Remote control via port X

Applications:
• Suitable for general hydraulic applications
• General presses
• Injection molding

Note:
Port X is only usable for remote vent function.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Teléfono

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478