CSPH161A65V-16T - Pilot Piston Style Pilot Operated Check Valves | Parker NA

Pilot Piston Style Pilot Operated Check Valves | #CSPH161A65V-16T

Click to View CAD Model

Pilot Piston Style Pilot Operated Check Valves | #CSPH161A65V-16T

REGIONAL - P.O. check valves allow free flow to the actuator while blocking flow in the return direction. A pilot operated feature allows return flow to pass through the valve only when pilot pressure exceeds the setting to shift the poppet open.


Especificaciones técnicas

  • Caudal: 50 GAL/MIN, 187 L/MIN
  • Rango de presión de entrada máxima: 5000 PSI, 350 BAR
  • Piloto hermético incluido: Yes
  • Presión de fisuración: 65 PSI, 4.5 BAR
  • Material de la junta: Fluorocarbon
  • División: Hydraulic Systems Division
  • Caudal: 50 gal/min, 187 L/min
  • Rango de presión de entrada máxima: 5000 psi, 350 bar
  • Piloto hermético incluido: Yes
  • Presión de fisuración: 65 psi, 4.5 bar
  • Material de la junta: Fluorocarbon
  • Índice de caudal máximo: 50 gal/min, 187 L/min
  • Presión de trabajo máxima: 5000 psi, 350 bar
  • Tasa de fuga: Internal (max): 5 Dpm (0.33 cc/min) across Check Valves, 312 Cc/min across Pilot Piston (no seals)
  • Tipo de accionamiento: Pressure Sensing
  • Función: Single Pilot Operated
  • Configuración: Pilot Piston Style
  • Tipo de montaje: Line Mounted
  • Tipo de operación: Automatic
  • Dirección de flujo: Check Flow Cylinder to Valve, Free Flow Valve to Cylinder
  • Ratio de presión del piloto: 3:1
  • Para tipo de fluido: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Tamaño de la cavidad: C16
  • Viscosidad cinemática máxima: 45-2000 SSU (6 to 420 cSt)
  • Clasificación de eficiencia del filtro: ISO 4406 18/16/13, SAE Class 4
  • Material de la válvula: Steel (all parts), Hardened Steel (all operating parts)
  • Material del cuerpo: Steel
  • Tipo de conexión: SAE
  • Tamaño de la conexión: -16
  • Temperatura de funcionamiento: -15 to 400 °F, -26 to 204 °C
  • Temperatura máxima de funcionamiento: 400 °F, 204 °C
  • Temperatura mínima de funcionamiento: -15 °F, -26 °C
  • Peso: 9.9 lb, 4.5 kg
Safety Warning

Información del artículo

Parker’s reliable pilot piston style P.O. check valves are designed for critical applications where safety and load holding is required and flows from 38 to 226 lpm (10 to 60 gpm) and pressures up to 350 bar (5,000 psi) are needed. These valves are generally used in conjunction with linear actuators across several markets within mobile or industrial hydraulics, such as aerials, material handling, and construction where durable and low leak valves are necessary to keep the machinery and operators safe.

Markets:
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Spherical poppet for low leakage
• Hardened precision ground parts for durability
• “D”-Ring design eliminates back-up rings
• Optional sealed pilot piston

Applications:
• Load holding without fine metering

Additional Technical Insight:
The CSP(H) series uses a standard pilot piston and a standard Parker check valve in an assembled body. At rest the check valve remains seated, blocking flow from exiting the actuator port and locking the circuit in place.  When pressure and flow are opened to the valve inlet, the check valve will allow free flow to the actuator.  The valve assembly also utilizes an internal pilot piston with a 3:1 or 4:1 ratio.  When sufficient pressure is applied to the pilot port, the piston will respond quickly and will shift against the return check.  This action mechanically pilots the valve open, unlocking the circuit, to allow return flow to pass through the valve from the actuator back to tank.  When system pressure is shut off to the valve, the valve will return to the holding condition restricting actuator movement and locking the system in place. These valves are ideal for load holding applications, where metering conditions are not required.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

HYDRAULIC VALVE DIVISION

520 TERNES AVE

ELYRIA

OH

UNITED STATES

44036-4026

Teléfono

4403665100

Fax

4403665253

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687505