Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The H Series Network Portal offers modular digital or analog inputs and outputs directly on the valve manifold thereby reducing the cost of I/O on machine and allows for easy centralized machine design.
With the reduction of I/O cost and ease of centralized machine design, the H Series Network Portal is suitable for use on the H Series Micro and H Series ISO valve series. Preferred connectivity is available with Rockwell CompactLogix and ControlLogix plc's. This means that the H Series Network Portal's module part numbers are listed in the Rockwell RSLogix 5000 plc software and simplifies the set-up process. With H Series ISO valves it is possible to control up to 32 Solenoids. H Series Micro bus expansion allows an additional 32 solenoids per expansion, 3 expansions maximum. There is a one meter fixed cable length per expansion. Maximum of 256 inputs and 256 outputs can be directly connected to a communication module. Optional modules that can be mounted between the communication module and the valve driver module are I/O Modules, and power extender modules. Maximum solenoids per manifold are 32 solenoids for ISO HA/HB and H Series Micro, and 24 solenoids for H1, H2, and H3.
Markets:
• Automotive
• General Industrial
• Material Handling
Features/Benefits:
• Used with valve series H Series Micro and H Series ISO
• Available protocols: DeviceNet, EtherNet/IP and PROFIBUS-DP, ControlNet
• I/O options: Digital or analog inputs and outputs, , 32 solenoid control, bus expansion, or preferred connectivity
• Bus expansion: H Series Micro only can be expanded up to 128 solenoid coils
• Max I/O per node: 256 inputs and 256 outputs per node
• Max coils per manifold: Up to 32 solenoids per manifold for ISO HA HB and H Series Micro, and up to 24 solenoids for H1, H2, and H3
Connection Options include: 7/8 mini male for main node or power expansion modules, M12 power for H Micro expansion modules, M12 or mini male for power supply, Profibus bus-in M12 male Type B, Profibus bus-out M12 female Type B, DeviceNet bus-In M12 male Type A and DeviceNet bus-out M12 female Type A
Applications:
• Blow molding machines
• Case Erectors
• Centralized machinery design for general industrial
• End of Arm Tooling (EOAT)
• Riveting
• Vehicle Body Assembly
Accessories:
• 7/8" mini power cables - 4 & 5 pin, male and female
• Bus extender cables
• Bus power tee
• Devicenet and CANopen cables - 7/8" and M12 male to female
• DeviceNet and CANopen terminating resistor - 7/8" & M12 male
• Ethernet cables - M12 female to M12 male, RJ45 to M12 male
• M12 A-code cables - 4 & 5-pin male & female
• M23 cables - 12 & 19 Pin
• M8 cables - 3-Pin male & female
• Power extender module
• Power tee - 4 pin male to 2 female sockets, 5 pin male to 2 female sockets
• Profibus cables - M12 male to M12 female
• Profibus terminating resister - M12 male
• Replacement base module
• Terminating base module
Software Downloads |
---|
H Series - EDS & GSD Configuration Files |
Isysnet - EDS & GSD Configuration Files |
Product Demos & Tutorials |
---|
VIDEO] An Overview of Network and Plant Floor Architecture |
Communities, Blogs & Industry Links |
---|
BLOG] Know Your Pneumatics: 3 Ways to Adopt Advances in Pneumatic Valve Technology |