Network Connectivity - P2M IO-Link Network Node | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Protocolo de bus de campo

Conexión eléctrica

Configuración

Características

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Network Connectivity - P2M IO-Link Network Node

Network Connectivity - P2M IO-Link Network Node

The P2M IO-Link Node allows for simple, cost efficient connection to any IO-Link master. It can connect to any Safe Power Supply and connect IO-Link to three of our valve products: Moduflex, H Micro and all 5 sizes of H ISO valves (15407 & 5599)

Especificaciones técnicas

  • Marca: Parker
  • Temperatura máxima de funcionamiento: 55 °C / 131 °F, 55.0 °C, 120 °F, 49 °C
  • Medio: 24 Vdc
  • Protocolo de bus de campo: IO-Link Class A, IO-Link Class B
  • Configuración: Up to 24 pilot solenoids on H Micro valves and H ISO Valves, 19 when used on a Moduflex valve bank
  • Para tipo de fluido: 24VDC
  • Tipo de accionamiento: Over IO-Link Communication Network
  • Opciones: Safe Power Capable available with -SPC versions | IO-Link Class A Node offers several Aux. Supply M12 pin-out
  • Temperatura mínima de funcionamiento: 5 °F, -15 °C, 0 °C
  • Índice de caudal máximo: 6 Cv
  • Inputs/Outputs: Com. / Power Supply: M12 A Codded | 24 Digital Outputs dedicated to pilot solenoid valves control
  • Aplicación: IO-Link Communication Node for use with Moduflex valves, H Micro valves and H Series ISO valves Universal Manifold
  • Material del cuerpo: Weld splatter resistant housing material
  • Tecnología: Electronics
  • Presión de trabajo máxima: N/A, 145.0 psig
  • Función: IO-Link Node, The P2M IO-Link Node allows for simple, cost efficient connection to any IO-Link master. It can connect to any Safe Power Supply and connect IO-Link to three of our valve products: Moduflex, H Micro and all 5 sizes of H ISO valves (15407 & 5599)
  • Cumplimiento con especificaciones: IO-Link V1.1.2 - Com 2 - 38 kBd | IP65 | OSSD Compatible (-SPC Versions)
  • Material de la junta: Buna N
Safety Warning

Descripción completa del producto

The P2M IO-Link node is a 24 output module, available in both Class A with Independent auxiliarypower supply or a Class B version.

The value of the P2M IO-Link is as a low cost network connection with easy integration and simple to use diagnostics.



Features / Benefits:

• Local diagnostics available through 4 LED's for communication and output status

• Voltage Monitoring and Cycle Counting is available through the network simplifying diagnostic and allowing predictive maintenance

• Class B version has easy single connection to any Class B IO-Link Master using a standard M12 cable

• Class A version has 2 M12 connectors, one for communication from any IO-Link masters and the second to separately receive its auxiliary power supply for valves

• Class A version is available in 3 auxiliary power connection variants to suit different M12 supplier pin outs.

• The Class A or B “-SPC” version is designed for test pulse (OSSD) compatibility and can be supplied from a safe output following machine directives.

• Connection to Moduflex valves – up to 19 piloted solenoids

• Connection to H Micro & H ISO valves – up to 24 piloted solenoids



Markets:

• Packaging

• In-Plant Automotive

• Factory Automation



Application:

• General Pneumatic Control

Documentos relacionados

×
Productos Protocolo de bus de campo Conexión eléctrica Configuración Características
#P2M2HBVL12400A13 IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 1 & 3 Standard Module
#P2M2HBVL12400A43 IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 3 Standard Module
#P2M2HBVL12400A42 IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 2 Standard Module
#P2M2HBVL12400B25 IO-Link Class B Single M12 (Com+Pwr) Aux. Power Pinout - 2 & 5 Standard Module
#P2M2HBVL12400A13-SPC IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 1 & 3 SAFE Power Compatible
#P2M2HBVL12400A43-SPC IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 3 SAFE Power Compatible
#P2M2HBVL12400A42-SPC IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 2 SAFE Power Compatible
#P2M2HBVL12400B25-SPC IO-Link Class B Single M12 (Com+Pwr) Aux. Power Pinout - 2 & 5 SAFE Power Compatible

687PDC
687577