07-0201-0507-77 - POLA SPONGE Oriented Wire in Soft Elastomer | Parker NA

POLA SPONGE Oriented Wire in Soft Elastomer | #07-0201-0507-77

07-0201-0507-77

POLA SPONGE Oriented Wire in Soft Elastomer | #07-0201-0507-77

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, is oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution.


Especificaciones técnicas

  • Material de los cables: Monel Wire
  • Grosor: 0.062 in (1.57 mm)
  • Anchura: 0.625 in (15.88 mm)
  • Tipo de adhesivo: Pressure Sensitive Adhesive (PSA)
  • Forma: Strip
  • Opciones de material de polímero: Silicone
  • Vida útil en depósito: 12 Months
  • Temperatura de almacenamiento: 70 °F, 70 °F
  • Longitud: 9 ft, 3 m
  • Fuerza de cierre: 10 to 40 psi, 70 to 276 kPa
  • Temperatura de funcionamiento: -65 to 392 °F, -55 to 200 °C
Safety Warning

Información del artículo

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, consists of oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution. It is available in sheets, strips, and die-cut parts to make for easy integration into existing applications and assemblies. Listed here as standard sheets and strips, however Parker Chomerics can provide finished gaskets utilizing a variety of cutting and bonding techniques. Compression stop integration is

available upon request. Please contact Parker Chomerics directly for design assistance.

Features and Benefits:
• Reduced gasket load requirements due to low-hardness allow for broader tolerance schemes and design flexibility
• Galvanic compatibility optimization due to various wire alloy options
• Elimination of foreign object detection mitigates potential rework due to electrical shortening
• Improved wire "bite-through" means that non-conductive pressure-sensitive adhesive (PSA) can be used, improving gasket adhesion
• Easy assembly and manufacturing due to various form factors
• Overall cost savings can exceed 75% through weight, material, and labor savings

Product Attributes:
• Wire alloys includes: Aluminum, Monel, and Phosphor Bronze
• Can be spliced for custom "picture frame" gaskets

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336