PolyPak Hydraulic Seal with Beveled Lips (BPP) | #420825002375-375B


LOADING IMAGES
420825002375-375B

PolyPak Hydraulic Seal with Beveled Lips (BPP) | #420825002375-375B

Parker’s BPP Profile, Beveled Lip Type B PolyPak® hydraulic seal is a rectangular shaped symmetrical squeeze seal with a knife trimmed beveled lip for hydraulic rod and piston sealing.


Especificaciones técnicas

  • Nominal Cross Section: 0.25
  • Ancho de la ranura: 0.413
  • Temperatura máxima de servicio (F): 400
  • Temperatura mínima de servicio (F): -5
  • Diámetro exterior (Pulgadas): 2.875
  • Material de la junta: V4208A90
  • Diámetro interior (Pulgadas): 2.375
  • Presión de trabajo máxima: 2000 psi
  • Material del cuerpo: FKM
  • Material del muelle: FKM
  • Para tipo de fluido: Broad Range
  • Color: Black
  • Durómetro: 90 Shore A
  • Tipo de aplicación térmica: High Temperature (260 to 400°F)
  • Opciones de material de polímero: Fluorocarbon Rubber (FKM, FPM)
  • Cumplimiento con especificaciones: None
  • Medio: Hydraulic
  • Unidad de medida: Length: inch
  • Velocidad de corte máxima: 100 ft/min, 0.5 m/sec
Safety Warning

Información del artículo

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. To check current tooling, review the Part Number Look-up document. Contact Parker for requirements outside typical ranges.

Parker's Type B PolyPak® (BPP Profile) is a squeeze seal with a symmetrical profile for use in either rod or piston applications in hydraulic systems. The rectangular shape of its cross section ensures stability in the gland.   

The standard Molythane shell (seal body) provides high wear resistance and the O-ring energizer element functions as a spring to maintain sealing contact under low pressure or vacuum applications.   The beveled lip design of the Type B PolyPak is excellent for cutting fluid film. The sharp beveled lip is formed by a precision knife trimming process.

A wide selection of sizes and alternate compounds allow this profile to match up with many hydraulic applications. The Type B PolyPak is an economical choice as a stand-alone seal or can be used in tandem with a buffer seal. In piston applications, this seal will function as a unidirectional seal. Dual Type B PolyPak seals should not be installed back-to-back in bi-directional pressure applications, as a pressure trap between the seals may occur. Instead, for bi-directional piston sealing, incorporate a PIP Ring®.

Standard Materials (Shell or Seal Body):
• P4615A90 Molythane®; Temp -65 / +200F; Pressure* 5000 psi; Surface speed

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
420825002375-375B DXF

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

ENGINEERED POLYMER SYSTEMS DIV

2220 SOUTH 3600 WEST

SALT LAKE CITY

UT

UNITED STATES

84119

Teléfono

8019723000

Fax

8019734019

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687567