MP5-1 - Portable Oil Filter MP5 Series | Parker NA

Portable Oil Filter MP5 Series | #MP5-1

MP5-1

Portable Oil Filter MP5 Series | #MP5-1

Parker Velcon MP5 Series Portable Oil Filter - Heavy Duty Portable Handcart Filter Pump


Especificaciones técnicas

  • Opciones del motor: 0
  • Fase de energía: 1
  • Marca: Velcon
  • Tensión de entrada (V CA): 115
  • Frecuencia (Hz): 60
  • Aplicación: Electric Utility
  • Aplicación: Electric Utility
  • Tipo de productos: Portable Filter-Pump for Insulating Oil
  • Altura: 38 inch
  • Anchura: 13.25 inch
  • Longitud: 26 inch
  • Peso: 139 lb
  • Rango de presión: 100 psi
Safety Warning

Información del artículo

Portable Oil Filter - MP5

Portable Oil Filter MP5 - Data Sheet #1535

Heavy Duty Portable Handcart Filter-Pump

Removes Water and Dirt from Oils

FEATURES

- 5 gpm flow rate
- High performance filter cartridge choices:
- Aquacon® water “lock-in” plus dirt removal
- 5000 square inch high-capacity dirt filter
- Rugged welded steel construction
- TEFC Motor

DESCRIPTION

The MP5 is a compact, portable filter system designed for use at the site of contaminated oil. It is easily wheeled to the sump or reservoir by one person.

The MP5 is completely self-contained and requires only electricity for operation. Standard features are listed on the reverse side. Note that the unit incorporates a reliable gear pump with an integral pump pressure relief valve to prevent system over-pressure.

A selection of high performance filter cartridges is offered for use with the MP5. Cartridge changes can be made in only a few minutes.

APPLICATIONS

MP5s can be used with injection molding machines, mobile hydraulic equipment, small transformers, circuit breakers and various other types of equipment. Applications are as follows:

New Oil – Even new drums of oil are sometimes contaminated with dirt and water. The MP5 can remove this contaminant as it pumps the oil out of the drum.

Machine Oil Reservoirs – Good preventative maintenance practices include the routine filtering of used oil. This recycling procedure also extends the useful life of the oil.

Spilled and Leaked Oil – The MP5 can recover and recycle contaminated oil which would normally be discarded.

Types of Oil Include the following:

- Hydraulic Oil
- Lube Oil
- Insulating Oil
- Cutting Oil
- Circuit Breaker Oil
- Quench Oil
- Turbine Oil

MP5 SPECIFICATIONS

Standard features, all MP5 Models

- 5 gpm flow rate
- Powder coated interior and exterior
- 100 psi design pressure
- Welded steel construction
- 10” semi-pneumatic wheels
- Self-priming positive displacement pump with built-in pressure relief valve
- Static pressure gauge – indicates need for cartridge change
- 1?2 hp, 115V, 1-phase, 60 Hz, 10 Amp TEFC motor
- 10 ft. 3-wire power cord
- 10 ft. inlet and discharge hose, 3?4” I.D.
- 3?4” NPT male fittings on hose ends
- Suction Y-strainer mounted at pump inlet
- Weight: 116 Ibs.
- Shipping weight: 139 Ibs.
- Height: 38”; Width: 13 1?4”; Length: 26”

FILTER CARTRIDGES

The MP5 portable filter accepts all Velcon standard 618/718 size cartridges. Contact your local Velcon representative for a complete listing of available cartridges and their applications.

Dirt Removal: For particulate solids, use FO-718PL Series large surface area pleated media cartridges, available in micron ratings from 0.3 to 50. For colloidal contaminants, FO-618FGA Series Fiberglass depth cartridges, available in micron ratings from 5 to 25, are recommended.

Dirt and Free Water Removal: Use Aquacon® AC-718 super absorbent cartridges to remove up to two quarts of free water and also filter particulate solids. Available in micron ratings from 0.3 to 5.

Dissolved Water Removal: Use Superdri® cartridge model SD-718 to remove dissolved water from insulating oil. Specify Flow Control Bypass option to reduce 5 gpm flow rate to 3 gpm recommended flow rate for SD-718 cartridge.

ORDERING INFORMATION

Specify Model numbers as shown below. Units are shipped without cartridge.

MP5-1 115 vac, 1 phase, 60 Hz (basic unit)
MP5XP-1 115 vac, 1 phase, 60 Hz, explosion proof*
MP5-2 230 vac, 1 phase, 60 Hz
MP5XP-2 230 vac, 1 phase, 60 Hz, explosion proof*
MP5-7 230 vac, 1 phase, 50 Hz
MP5-10 Air Motor
For stationary base mounted unit, substitute “S” in the model number in place of the “P”, e.g., MS5-1. *Note: Explosion proof units shipped without power cord, switch or plug.

OPTIONS & ACCESSORIES

550Y020 Flow Control Bypass – Allows manual adjustment of flow rate, controls pump cavitation 552Y030 Filter Bypass – Transfer oil without filtration 703Y004 Delta P Gauge – Direct reading 0 - 50 psid differential pressure gauge 722Y006 Digital Flowmeter – Direct Reading, displays flow rate, total flow volume, total resettable batch flow volume

RECOMMENDED SPARES

Filter Cartridge, box of 6 G-1045 Std Buna-N Filter Housing Lid Gasket, 1 ea (or) G-1045A Viton-A Filter Housing Lid Gasket, 1 ea

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Teléfono

336-668-4444

Fax

336-668-4452

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
731421