Precision Regulator Model 8310 & 8311 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material del cuerpo

Material del muelle

Material de la junta tórica

Materiales del diafragma

Rango de control de presión

Tipo de conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Precision Regulator Model 8310 & 8311

Precision Regulator Model 8310 & 8311

The Model 8310 / 8311 regulators incorporate a threadless valve seat assembly with a precision glass ball in a direct-acting, non-relieving pressure design, making them ideal for very low flow carrier gas applications that require bubble tight shut-off.

Especificaciones técnicas

  • Caudal: 0.1 SCFM
  • Tipo de productos: High Precision Pressure Regulator
  • Temperatura de funcionamiento: to +71°C | to +160°F
Safety Warning

Descripción completa del producto

Parker Precision Fluidics Model 8310 / 8311 Regulators incorporate a threadless valve seat assembly with a precision glass ball. It is ideal for very low flow carrier gas applications and provides bubble tight shut-off. The 8310 / 8311 is a direct-acting, non-relieving pressure regulator supplied with a replaceable sintered stainless steel cartridge filter on the inlet. It can be configured with a stainless steel diaphragm to reduce permeability. Each regulator is performance tested and ideally suited for manufacturers of analytical equipment.

Markets:
• Chemical/Petrochemical
• Food & Beverage quality monitoring
• Drug Analysis
• Forensics and Environmental monitoring

Features:
• Direct-acting and non-relieving
• Compact design enables panel mounting
• All bar stock construction reduces production variation
• Bubble tight shut-off
• Cleaned for Analytical Service Use
• Pressure gauge port included
• RoHS and REACH compliant

Typical Applications:
• Environmental Analyzers — Helium or Hydrogen Carrier Gas
• Precision Nitrogen Control for Chemical Analysis
• Laboratory and Process Gas Chromatography Applications
• Argon Gas Regulation for BioReagent Manufacturing

Documentos relacionados

×
Productos Material del cuerpo Material del muelle Material de la junta tórica Materiales del diafragma Rango de control de presión Tipo de conexión
8310AMBF10 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 10 1/8" NPT
8310AMBF100 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 100 1/8" NPT
8310AMBF15 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 15 1/8" NPT
8310AMBF2.5 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 2.5 1/8" NPT
8310AMBF30 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 30 1/8" NPT
8310AMBF5 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 5 1/8" NPT
8310AMBF60 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 60 1/8" NPT
8310AMBS10 Aluminum Music Wire Buna N Stainless Steel 0 to 10 1/8" NPT
8310AMBS100 Aluminum Music Wire Buna N Stainless Steel 0 to 100 1/8" NPT
8310AMBS2.5 Aluminum Music Wire Buna N Stainless Steel 0 to 2.5 1/8" NPT
8310AMBS30 Aluminum Music Wire Buna N Stainless Steel 0 to 30 1/8" NPT
8310AMBS5 Aluminum Music Wire Buna N Stainless Steel 0 to 5 1/8" NPT
8310AMBS60 Aluminum Music Wire Buna N Stainless Steel 0 to 60 1/8" NPT
8310AMVF10 Aluminum Music Wire Viton Fairprene BN-5029 0 to 10 1/8" NPT
8310AMVF100 Aluminum Music Wire Viton Fairprene BN-5029 0 to 100 1/8" NPT
8310AMVF15 Aluminum Music Wire Viton Fairprene BN-5029 0 to 15 1/8" NPT
8310AMVF2.5 Aluminum Music Wire Viton Fairprene BN-5029 0 to 2.5 1/8" NPT
8310AMVF30 Aluminum Music Wire Viton Fairprene BN-5029 0 to 30 1/8" NPT
8310AMVF5 Aluminum Music Wire Viton Fairprene BN-5029 0 to 5 1/8" NPT
8310AMVF60 Aluminum Music Wire Viton Fairprene BN-5029 0 to 60 1/8" NPT
8310AMVS10 Aluminum Music Wire Viton Stainless Steel 0 to 10 1/8" NPT
8310AMVS100 Aluminum Music Wire Viton Stainless Steel 0 to 100 1/8" NPT
8310AMVS2.5 Aluminum Music Wire Viton Stainless Steel 0 to 2.5 1/8" NPT
8310AMVS30 Aluminum Music Wire Viton Stainless Steel 0 to 30 1/8" NPT
8310AMVS5 Aluminum Music Wire Viton Stainless Steel 0 to 5 1/8" NPT
8310SNVF60 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 60 1/8" NPT
8310SNVS10 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 10 1/8" NPT
8310SNVS100 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 100 1/8" NPT
8310SNVS30 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 30 1/8" NPT
8310SNVS60 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 60 1/8" NPT
8311AMBF10 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311AMBF100 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311AMBF2.5 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 2.5 1/8"Compression Fitting
8311AMBF30 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311AMBF5 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 5 1/8"Compression Fitting
8311AMBF60 Aluminum Music Wire Buna N Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311AMBS10 Aluminum Music Wire Buna N Stainless Steel 0 to 10 1/8"Compression Fitting
8311AMBS100 Aluminum Music Wire Buna N Stainless Steel 0 to 100 1/8"Compression Fitting
8311SMVS2.5 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 2.5 1/8"Compression Fitting
8311SMVS30 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 30 1/8"Compression Fitting
8311SMVS5 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 5 1/8"Compression Fitting
8311SMVS60 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 60 1/8"Compression Fitting
8311SNBF10 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311SNBF100 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311SNBF30 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311SNBF60 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311SNBS10 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 10 1/8"Compression Fitting
8311SNBS100 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 100 1/8"Compression Fitting
8311SNBS30 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 30 1/8"Compression Fitting
8311SNBS60 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 60 1/8"Compression Fitting
8311SNVF10 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8310AMVS60 Aluminum Music Wire Viton Stainless Steel 0 to 60 1/8" NPT
8310ANBF10 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 10 1/8" NPT
8310ANBF100 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 100 1/8" NPT
8310ANBF30 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 30 1/8" NPT
8310ANBF60 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 60 1/8" NPT
8310ANBS10 Aluminum Ni-Span C Buna N Stainless Steel 0 to 10 1/8" NPT
8310ANBS100 Aluminum Ni-Span C Buna N Stainless Steel 0 to 100 1/8" NPT
8310ANBS30 Aluminum Ni-Span C Buna N Stainless Steel 0 to 30 1/8" NPT
8310ANBS60 Aluminum Ni-Span C Buna N Stainless Steel 0 to 60 1/8" NPT
8310ANVF10 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 10 1/8" NPT
8310ANVF100 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 100 1/8" NPT
8310ANVF30 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 30 1/8" NPT
8310ANVF60 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 60 1/8" NPT
8311AMBS2.5 Aluminum Music Wire Buna N Stainless Steel 0 to 2.5 1/8"Compression Fitting
8311AMBS30 Aluminum Music Wire Buna N Stainless Steel 0 to 30 1/8"Compression Fitting
8311AMBS5 Aluminum Music Wire Buna N Stainless Steel 0 to 5 1/8"Compression Fitting
8311AMBS60 Aluminum Music Wire Buna N Stainless Steel 0 to 60 1/8"Compression Fitting
8311AMVF10 Aluminum Music Wire Viton Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311AMVF100 Aluminum Music Wire Viton Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311AMVF2.5 Aluminum Music Wire Viton Fairprene BN-5029 0 to 2.5 1/8"Compression Fitting
8311AMVF30 Aluminum Music Wire Viton Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311AMVF5 Aluminum Music Wire Viton Fairprene BN-5029 0 to 5 1/8"Compression Fitting
8311AMVF60 Aluminum Music Wire Viton Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311AMVS10 Aluminum Music Wire Viton Stainless Steel 0 to 10 1/8"Compression Fitting
8311AMVS100 Aluminum Music Wire Viton Stainless Steel 0 to 100 1/8"Compression Fitting
8311AMVS2.5 Aluminum Music Wire Viton Stainless Steel 0 to 2.5 1/8"Compression Fitting
8311SNVF100 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311SNVF60 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311SNVS10 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 10 1/8"Compression Fitting
8311SNVS100 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 100 1/8"Compression Fitting
8311SNVS30 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 30 1/8"Compression Fitting
8311SNVS60 316 Stainless Steel Ni-Span C Viton Stainless Steel 0 to 60 1/8"Compression Fitting
8310ANVS10 Aluminum Ni-Span C Viton Stainless Steel 0 to 10 1/8" NPT
8310ANVS100 Aluminum Ni-Span C Viton Stainless Steel 0 to 100 1/8" NPT
8310ANVS30 Aluminum Ni-Span C Viton Stainless Steel 0 to 30 1/8" NPT
8310ANVS60 Aluminum Ni-Span C Viton Stainless Steel 0 to 60 1/8" NPT
8310SMBF10 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 10 1/8" NPT
8310SMBF100 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 100 1/8" NPT
8310SMBF2.5 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 2.5 1/8" NPT
8310SMBF30 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 30 1/8" NPT
8310SMBF5 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 5 1/8" NPT
8310SMBF60 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 60 1/8" NPT
8310SMBS10 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 10 1/8" NPT
8310SMBS100 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 100 1/8" NPT
8310SMBS2.5 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 2.5 1/8" NPT
8311AMVS30 Aluminum Music Wire Viton Stainless Steel 0 to 30 1/8"Compression Fitting
8311AMVS5 Aluminum Music Wire Viton Stainless Steel 0 to 5 1/8"Compression Fitting
8311AMVS60 Aluminum Music Wire Viton Stainless Steel 0 to 60 1/8"Compression Fitting
8311ANBF10 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311ANBF100 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311ANBF30 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311ANBF60 Aluminum Ni-Span C Buna N Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311ANBS10 Aluminum Ni-Span C Buna N Stainless Steel 0 to 10 1/8"Compression Fitting
8311ANBS100 Aluminum Ni-Span C Buna N Stainless Steel 0 to 100 1/8"Compression Fitting
8311ANBS30 Aluminum Ni-Span C Buna N Stainless Steel 0 to 30 1/8"Compression Fitting
8311ANBS60 Aluminum Ni-Span C Buna N Stainless Steel 0 to 60 1/8"Compression Fitting
8311ANVF10 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311ANVF100 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8310SMBS30 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 30 1/8" NPT
8310SMBS5 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 5 1/8" NPT
8310SMBS60 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 60 1/8" NPT
8310SMVF10 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 10 1/8" NPT
8310SMVF100 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 100 1/8" NPT
8310SMVF2.5 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 2.5 1/8" NPT
8310SMVF30 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 30 1/8" NPT
8310SMVF5 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 5 1/8" NPT
8310SMVF60 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 60 1/8" NPT
8310SMVS10 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 10 1/8" NPT
8310SMVS100 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 100 1/8" NPT
8310SMVS2.5 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 2.5 1/8" NPT
8310SMVS30 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 30 1/8" NPT
8310SMVS5 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 5 1/8" NPT
8310SMVS60 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 60 1/8" NPT
8310SNBF10 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 10 1/8" NPT
8310SNBF100 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 100 1/8" NPT
8310SNBF30 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 30 1/8" NPT
8310SNBF60 316 Stainless Steel Ni-Span C Buna N Fairprene BN-5029 0 to 60 1/8" NPT
8310SNBS10 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 10 1/8" NPT
8310SNBS100 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 100 1/8" NPT
8310SNBS30 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 30 1/8" NPT
8310SNBS60 316 Stainless Steel Ni-Span C Buna N Stainless Steel 0 to 60 1/8" NPT
8310SNVF10 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 10 1/8" NPT
8310SNVF100 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 100 1/8" NPT
8310SNVF30 316 Stainless Steel Ni-Span C Viton Fairprene BN-5029 0 to 30 1/8" NPT
8311ANVF30 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311ANVF60 Aluminum Ni-Span C Viton Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311ANVS10 Aluminum Ni-Span C Viton Stainless Steel 0 to 10 1/8"Compression Fitting
8311ANVS100 Aluminum Ni-Span C Viton Stainless Steel 0 to 100 1/8"Compression Fitting
8311ANVS30 Aluminum Ni-Span C Viton Stainless Steel 0 to 30 1/8"Compression Fitting
8311ANVS60 Aluminum Ni-Span C Viton Stainless Steel 0 to 60 1/8"Compression Fitting
8311SMBF10 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311SMBF100 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311SMBF2.5 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 2.5 1/8"Compression Fitting
8311SMBF30 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311SMBF5 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 5 1/8"Compression Fitting
8311SMBF60 316 Stainless Steel Music Wire Buna N Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311SMBS10 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 10 1/8"Compression Fitting
8311SMBS100 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 100 1/8"Compression Fitting
8311SMBS2.5 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 2.5 1/8"Compression Fitting
8311SMBS30 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 30 1/8"Compression Fitting
8311SMBS5 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 5 1/8"Compression Fitting
8311SMBS60 316 Stainless Steel Music Wire Buna N Stainless Steel 0 to 60 1/8"Compression Fitting
8311SMVF10 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 10 1/8"Compression Fitting
8311SMVF100 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 100 1/8"Compression Fitting
8311SMVF2.5 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 2.5 1/8"Compression Fitting
8311SMVF30 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 30 1/8"Compression Fitting
8311SMVF5 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 5 1/8"Compression Fitting
8311SMVF60 316 Stainless Steel Music Wire Viton Fairprene BN-5029 0 to 60 1/8"Compression Fitting
8311SMVS10 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 10 1/8"Compression Fitting
8311SMVS100 316 Stainless Steel Music Wire Viton Stainless Steel 0 to 100 1/8"Compression Fitting

687PDC
687821