PREMIER PEI Conductive Plastic Pellets | #CP-PEI-140-55


LOADING IMAGES
CP-PEI-140-55

PREMIER PEI Conductive Plastic Pellets | #CP-PEI-140-55

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic is designed for high performance military applications, and is rated to UL 94 V-0 and features 170° C contunuous use temperature.


Especificaciones técnicas

  • Tipo de paquete: 55 lbs (25kg) Bulk Box Pellets
  • Nivel de blindaje de ruido: 50 to 75 dB
  • Serie del producto: PREMIER PEI-140
  • Clasificación de inflamabilidad: UL 94 V-0
  • Resistividad de la superficie: 0.45 Ω/square
  • Resistencia: 0.38 Ω
  • Temperatura ambiente máxima: 170 °C
  • Conductividad térmica: 0.71 W/m-K
  • Tipo de productos: Military Grade
  • Opciones de material de polímero: PEI
Safety Warning

Información del artículo

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic for EMI shielding designed for high performance military applications. It features a blend of polyetherimide (PEI) that delivers excellent shielding effectiveness, high temperature performance, low smoke generation, and effective chemical resistance.


PEI (aka “Ultem”) polymer material is UL V-0 rated down to 1.8 mm wall thickness and has a special blend of conductive elements. This material meets the Boeing 7238 smoke density rating of MAX 110 Ds with 3.0 mm @ 4 minutes.


This product was specifically developed to provide a more reliable solution to traditional cube blend conductive resin systems and a more efficient alternative to metal and non-conductive plastic housings. 


The cutting-edge processing of PREMIER PBT-PEI-140 into a single pellet composition allows for uniform material dispersion and a tightly controlled conductive material ratio throughout complex geometries, delivering a matrix of polymer and conductive filler.


Features and Benefits:
• Polyetherimide (PEI) based polymer
• High performance EMI shielding (up to 85 dB)
• Stable electrical properties at high temperature ranges (up to 170°C continuous use)
• Lightweight (50-70% lower weight than aluminum)
• High strength properties (tensile and flexural strength
• UL 94 V-0 flammability rated
• Commercial aircraft avionic smoke density compliance
• Single source supply chain with eliminated secondary operations
• Recyclable
• RoHS, WEEE, EPA, EU, and TCO compliant


Typical Applications:
• Military man-portable equipment
• Aerospace electronic housings
• Military vehicle electronic enclosures

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336