PSUP Power Supply Modules - for use with Compax3M/TPDM Multi-Axis Servo Drives | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Prestaciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PSUP Power Supply Modules - for use with Compax3M/TPDM Multi-Axis Servo Drives

PSUP Power Supply Modules - for use with Compax3M/TPDM Multi-Axis Servo Drives

PSUP power supply modules are designed for use with Compax3M and TPD-M multi-axis servo drive systems and offer continous output ratings of 10, 20 or 30kVA. A single PSUP module can power several axes via a common DC-bus, sharing energy and saving cost.

Especificaciones técnicas

  • Serie del producto: TPD-M
  • Tipo de eje de accionamiento: Multi-Axis Technology
  • Voltaje de entrada: 3*230 to 480 VAC
  • Salida máxima: PSUP10 : 10kVA @ 400/480VAC Input, PSUP20 : 20kVA @ 400/480VAC Input, PSUP30 : 30kVA @ 400/480VAC Input
  • Temperatura de funcionamiento: 0 to 40 °C, 32 to 104 °F
  • Cumplimiento con especificaciones: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Descripción completa del producto

PSUP-series power supply modules provides flexiblity, plus cost and energy savings, and is particularly suitable for all centralised automation systems, such as those found in many packaging machines, where large numbers of drives are often required. They are designed for use with Compax3M and TPD-M multi-axis servo drive systems and offer continous output ratings of 10, 20 or 30kVA. The base configuration consists of a common DC bus supply and multiple servo drive modules, connected through DC bus bars - permitting energy sharing between axes.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Miscellaneous Industrial

Features/Benefits:
• Efficient power control - Common DC bus connection for energy exchange between drives
• Reduced Machine Footprint

Applications:
• Material forming machines
• Textile machines
• Paper and converting lines
• Plastics machines
• Printing machines
• Handling machines

Technical Specifications:

 PSUP10D6USBM00 Multi-Axis Power Supply Overview:
• Power Supply Output Voltage : 325-680VDC
• Power Supply Continuous Output Rating :
    - 6kVA @ 230VAC input
    - 10kVA @ 400/480VAC input
• Power Supply Peak Output Rating (<5 sec) :
    - 12kVA @ 230VAC input
    - 20kVA @ 400/480VAC input

 PSUP20D6USBM00 Multi-Axis Power Supply Overview:
• Power Supply Output Voltage : 325-680VDC
• Power Supply Continuous Output Rating :
    - 12kVA @ 230VAC input
    - 20kVA @ 400/480VAC input
• Power Supply Peak Output Rating (<5 sec) :
    - 24kVA @ 230VAC input
    - 40kVA @ 400/480VAC input

PSUP30D6USBM00 Multi-Axis Power Supply Overview:
• Power Supply Output Voltage : 325-680VDC
• Power Supply Continuous Output Rating* :
    - 17kVA @ 230VAC input
    - 30kVA @ 400/480VAC input
• Power Supply Peak Output Rating (<5 sec)* :
    - 34kVA @ 230VAC input
    - 60kVA @ 400/480VAC input

*The PSUP30 requires the addition of a mains line choke (LCG-0055-0,45mH) to achieve the stated performance.

Documentos relacionados

×
Productos Prestaciones
PSUP10D6USBM00 10kVA Cont / 20kVA Peak (up to 5 secs)
PSUP20D6USBM00 20kVA Cont / 40kVA Peak (up to 5 secs)
PSUP30D6USBM00 30kVA Cont / 60kVA Peak (up to 5 secs)

Productos Recomendados


687PDC
A87859