Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
PTFE Spiral wrap provides harnessing for wires and cable while allowing leads at various points.
California Residents: Prop-65 Warning
PTFE Spiral Wrap is a flexible, chemical resistant covering that can be used to bundle wires, hoses, cords and cables and still allow individual routing out of the bundle.
Markets:
• Aerospace
• Automotive
• Industrial
Features/Benefits:
• Provides harnessing for wires and cable while allowing leads at various points
• Exceptional heat resistance
• Self-extinguishing
• Flexible
• Superior dielectric strength
• Available in left- or right-hand cut
Applications:
• Cable harnessing
• Wiring closets
Certifications:
• A-A-59602
• AMS 3653E
• ASTM D3295
• VW1, UL-83 (natural)
Technical Specifications:
• Dimensions are nominal
• Available in non-continuous 100 ft or 500 ft spools
• 100 ft. is the minimum item quantity sold
• Packaged on spools
• Custom packaging, sizes and colors are available upon request
• Spiral cut cable wrap is also quoted in FEP upon request
• All dimensions are nominal
| Productos | Tipo de tubo | Diámetro exterior (Pulgadas) |
|---|---|---|
| TSWTF-1/8-NT-L | Left Hand Cut | 0.125 |
| TSWTF-1/8-NT-R | Right Hand Cut | 0.125 |
| TSWTF-3/16-NT-L | Left Hand Cut | 0.188 |
| TSWTF-3/16-NT-R | Right Hand Cut | 0.188 |
| TSWTF-1/4-NT-L | Left Hand Cut | 0.250 |
| TSWTF-1/4-NT-R | Right Hand Cut | 0.250 |
| TSWTF-3/8-NT-L | Left Hand Cut | 0.375 |
| TSWTF-3/8-NT-R | Right Hand Cut | 0.375 |
| TSWTF-1/2-NT-L | Left Hand Cut | 0.500 |
| TSWTF-1/2-NT-R | Right Hand Cut | 0.500 |
| TSWTF-3/4-NT-L | Left Hand Cut | 0.750 |
| TSWTF-3/4-NT-R | Right Hand Cut | 0.750 |
| TSWTF-1.00-NT-L | Left Hand Cut | 1.000 |
| TSWTF-1.00-NT-R | Right Hand Cut | 1.000 |